Product groups
Indexing plungers, stainless steel with stainless steel mushroom grip
K0632_A

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material:

Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Version:Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_A Indexing plungers, stainless steel with stainless steel mushroom grip 158 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.001903Astainless steel1.4034-hardened3M6x0,751434,5125103,580,84,510 on request
K0632.001004Astainless steel1.4034-hardened4M8x11843156134101612  on request
K0632.001105Astainless steel1.4034-hardened5M10x12150177155131,3512  on request
K0632.001206Astainless steel1.4034-hardened6M12x1,52559208176141,8614  on request
K0632.001308Astainless steel1.4034-hardened8M16x1,533772610238192,31535  on request
K0632.001410Astainless steel1.4034-hardened10M20x1,5338328122510222,81534 on request
K0632.001412Astainless steel1.4034-hardened12M20x1,5338728142512222,81539 on request
K0632.001516Astainless steel1.4034-hardened16M24x24010632182816273,22046 on request
K0632.111903Astainless steel1.4305-not hardened3M6x0,751434,5125103,580,84,510 on request
K0632.111004Astainless steel1.4305-not hardened4M8x11843156134101612  on request
K0632.111105Astainless steel1.4305-not hardened5M10x12150177155131,3512  on request
K0632.111206Astainless steel1.4305-not hardened6M12x1,52559208176141,8614  on request
K0632.111308Astainless steel1.4305-not hardened8M16x1,533772610238192,31535  on request
K0632.111410Astainless steel1.4305-not hardened10M20x1,5338328122510222,81534 on request
K0632.111412Astainless steel1.4305-not hardened12M20x1,5338728142512222,81539 on request
K0632.111516Astainless steel1.4305-not hardened16M24x24010632182816273,22046 on request
K0632.061903Astainless steel1.4404brightnickel-plated3M6x0,751434,5125103,580,836,5 on request
K0632.061004Astainless steel1.4404brightnickel-plated4M8x11843156134101715,5 on request
K0632.061105Astainless steel1.4404brightnickel-plated5M10x12150177155131,3412,5 on request
K0632.061206Astainless steel1.4404brightnickel-plated6M12x1,52559208176141,8714,5 on request
K0632.061308Astainless steel1.4404brightnickel-plated8M16x1,533772610238192,31535 on request
K0632.061410Astainless steel1.4404brightnickel-plated10M20x1,5338328122510222,81530 on request
K0632.061412Astainless steel1.4404brightnickel-plated12M20x1,5338728142512222,81539 on request
K0632.061516Astainless steel1.4404brightnickel-plated16M24x24010632182816273,22040 on request
K0632.171903Astainless steel1.4404brightbright3M6x0,751434,5125103,580,836,5 on request
K0632.171004Astainless steel1.4404brightbright4M8x11843156134101715,5 on request
K0632.171105Astainless steel1.4404brightbright5M10x12150177155131,3412,5 on request
K0632.171206Astainless steel1.4404brightbright6M12x1,52559208176141,8714,5 on request
K0632.171308Astainless steel1.4404brightbright8M16x1,533772610238192,31535 on request
K0632.171410Astainless steel1.4404brightbright10M20x1,5338328122510222,81530 on request
K0632.171412Astainless steel1.4404brightbright12M20x1,5338728142512222,81539 on request
K0632.171516Astainless steel1.4404brightbright16M24x24010632182816273,22040 on request
K0632.0619031Astainless steel1.4404blastednickel-plated3M6x0,751434,5125103,580,836,5 on request
K0632.0610041Astainless steel1.4404blastednickel-plated4M8x11843156134101715,5 on request
K0632.0611051Astainless steel1.4404blastednickel-plated5M10x12150177155131,3412,5 on request
K0632.0612061Astainless steel1.4404blastednickel-plated6M12x1,52559208176141,8714,5 on request
K0632.0613081Astainless steel1.4404blastednickel-plated8M16x1,533772610238192,31535 on request
K0632.0614101Astainless steel1.4404blastednickel-plated10M20x1,5338328122510222,81530 on request
K0632.0614121Astainless steel1.4404blastednickel-plated12M20x1,5338728142512222,81539 on request
K0632.0615161Astainless steel1.4404blastednickel-plated16M24x24010632182816273,22040 on request
K0632.1719031Astainless steel1.4404blastedbright3M6x0,751434,5125103,580,836,5 on request
K0632.1710041Astainless steel1.4404blastedbright4M8x11843156134101715,5 on request
K0632.1711051Astainless steel1.4404blastedbright5M10x12150177155131,3412,5 on request
K0632.1712061Astainless steel1.4404blastedbright6M12x1,52559208176141,8714,5 on request
K0632.1713081Astainless steel1.4404blastedbright8M16x1,533772610238192,31535 on request
K0632.1714101Astainless steel1.4404blastedbright10M20x1,5338328122510222,81530 on request
K0632.1714121Astainless steel1.4404blastedbright12M20x1,5338728142512222,81539 on request
K0632.1715161Astainless steel1.4404blastedbright16M24x24010632182816273,22040 on request