Product groups
Indexing plungers, steel or stainless steel with threaded pin
K0341

Indexing plungers, steel or stainless steel with threaded pin

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation e.g. programme controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form E: with threaded pin, without locknut
Form F: with threaded pin, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0341 Indexing plungers, steel or stainless steel with threaded pin 266 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with threaded pin

Indexing plungers, steel or stainless steel, with threaded pin, no locknut

More information

Drawings

Indexing plungers, steel or stainless steel,  with threaded pin, no locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2L3L4Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0341.1903Esteelhardened3M6x0,75M2241253,5103,580,84,510 on request
K0341.1004Esteelhardened4M8x1M3321567134101612  on request
K0341.1105Esteelhardened5M10x1M4371778155131,3512  on request
K0341.1206Esteelhardened6M12x1,5M6422088176141,8614  on request
K0341.1308Esteelhardened8M16x1,5M856261012238192,31535  on request
K0341.1410Esteelhardened10M20x1,5M8622812122510222,81534 on request
K0341.1412Esteelhardened12M20x1,5M8662814122512222,81539 on request
K0341.1516Esteelhardened16M24x2M10803218142816273,22046 on request
K0341.01903Estainless steelhardened3M6x0,75M2241253,5103,580,84,510 on request
K0341.01004Estainless steelhardened4M8x1M3321567134101612  on request
K0341.01105Estainless steelhardened5M10x1M4371778155131,3512  on request
K0341.01206Estainless steelhardened6M12x1,5M6422088176141,8614  on request
K0341.01308Estainless steelhardened8M16x1,5M856261012238192,31535  on request
K0341.01410Estainless steelhardened10M20x1,5M8622812122510222,81534 on request
K0341.01412Estainless steelhardened12M20x1,5M8662814122512222,81539 on request
K0341.01516Estainless steelhardened16M24x2M10803218142816273,22046 on request
K0341.11903Estainless steelnot hardened3M6x0,75M2241253,5103,580,84,510 on request
K0341.11004Estainless steelnot hardened4M8x1M3321567134101612  on request
K0341.11105Estainless steelnot hardened5M10x1M4371778155131,3512  on request
K0341.11206Estainless steelnot hardened6M12x1,5M6422088176141,8614  on request
K0341.11308Estainless steelnot hardened8M16x1,5M856261012238192,31535  on request
K0341.11410Estainless steelnot hardened10M20x1,5M8622812122510222,81534 on request
K0341.11412Estainless steelnot hardened12M20x1,5M8662814122512222,81539 on request
K0341.11516Estainless steelnot hardened16M24x2M10803218142816273,22046 on request

Indexing plungers, steel or stainless steel with threaded pin and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with threaded pin and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2L3L4Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0341.2903Fsteelhardened3M6x0,75M2241253,5103,58100,84,510 on request
K0341.2004Fsteelhardened4M8x1M332156713410131612  on request
K0341.2105Fsteelhardened5M10x1M437177815513171,3512  on request
K0341.2206Fsteelhardened6M12x1,5M642208817614191,8614  on request
K0341.2308Fsteelhardened8M16x1,5M85626101223819242,31535  on request
K0341.2410Fsteelhardened10M20x1,5M862281212251022302,81534 on request
K0341.2412Fsteelhardened12M20x1,5M866281412251222302,81539 on request
K0341.2516Fsteelhardened16M24x2M1080321814281627363,22046 on request
K0341.02903Fstainless steelhardened3M6x0,75M2241253,5103,58100,84,510 on request
K0341.02004Fstainless steelhardened4M8x1M332156713410131612  on request
K0341.02105Fstainless steelhardened5M10x1M437177815513171,3512  on request
K0341.02206Fstainless steelhardened6M12x1,5M642208817614191,8614  on request
K0341.02308Fstainless steelhardened8M16x1,5M85626101223819242,31535  on request
K0341.02410Fstainless steelhardened10M20x1,5M862281212251022302,81534 on request
K0341.02412Fstainless steelhardened12M20x1,5M866281412251222302,81539 on request
K0341.02516Fstainless steelhardened16M24x2M1080321814281627363,22046 on request
K0341.12903Fstainless steelnot hardened3M6x0,75M2241253,5103,58100,84,510 on request
K0341.12004Fstainless steelnot hardened4M8x1M332156713410131612  on request
K0341.12105Fstainless steelnot hardened5M10x1M437177815513171,3512  on request
K0341.12206Fstainless steelnot hardened6M12x1,5M642208817614191,8614  on request
K0341.12308Fstainless steelnot hardened8M16x1,5M85626101223819242,31535  on request
K0341.12410Fstainless steelnot hardened10M20x1,5M862281212251022302,81534 on request
K0341.12412Fstainless steelnot hardened12M20x1,5M866281412251222302,81539 on request
K0341.12516Fstainless steelnot hardened16M24x2M1080321814281627363,22046 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33