Product groups
Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange
K2001

Indexing plunger mini, die-cast zinc with plastic mushroom grip...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material:

Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic.

Version:Mounting flange blue passivated.
Indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Note:In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.On request:Special versions.Accessory:Countersunk screws K0708.Drawing reference:
Form A: non-lockout type, without locknut
Form C: lockout type, without locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2001 Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange 445 kB

Drawings (total overview)

Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange

Indexing plungers mini, die-cast zinc with plastic mushroom grip and mounting flange, no locking slot

More information

Drawings

Indexing plungers mini, die-cast zinc with plastic mushroom grip and mounting flange, no locking slot

Item selection/filter

Order No.FormComponent
colour
AB1B2D

D1D2D4D5Fx30°LL1L2L3L4L5Travel
S
SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2001.100404Ablack grey RAL 702125351548214,59,5126,5220,525,544410316 on request
K2001.100408Ablack grey RAL 702125351548214,59,5130,5220,525,584510316 on request
K2001.110505Ablack grey RAL 7021304018510254,59,51,3322,524,530,5545134,512,5 on request
K2001.110510Ablack grey RAL 7021304018510254,59,51,3372,524,530,51046134,512,5 on request
K2001.110606Ablack grey RAL 7021304018610254,59,51,8332,524,530,5646134,512,5 on request
K2001.110612Ablack grey RAL 7021304018610254,59,51,8392,524,530,51246134,512,5 on request
K2001.130808Ablack grey RAL 7021385023814335,510,52,3462,535,545,5858171238 on request
K2001.130816Ablack grey RAL 7021385023814335,510,52,3542,535,545,516510171238 on request
K2001.131010Ablack grey RAL 70213850231014335,510,52,8482,535,545,510510171238 on request
K2001.131020Ablack grey RAL 70213850231014335,510,52,8582,535,545,520510171238 on request
K2001.10040484Atraffic red RAL 302025351548214,59,5126,5220,525,544410316 on request
K2001.10040884Atraffic red RAL 302025351548214,59,5130,5220,525,584510316 on request
K2001.11050584Atraffic red RAL 3020304018510254,59,51,3322,524,530,5545134,512,5 on request
K2001.11051084Atraffic red RAL 3020304018510254,59,51,3372,524,530,51046134,512,5 on request
K2001.11060684Atraffic red RAL 3020304018610254,59,51,8332,524,530,5646134,512,5 on request
K2001.11061284Atraffic red RAL 3020304018610254,59,51,8392,524,530,51246134,512,5 on request
K2001.13080884Atraffic red RAL 3020385023814335,510,52,3462,535,545,5858171238 on request
K2001.13081684Atraffic red RAL 3020385023814335,510,52,3542,535,545,516510171238 on request
K2001.13101084Atraffic red RAL 30203850231014335,510,52,8482,535,545,510510171238 on request
K2001.13102084Atraffic red RAL 30203850231014335,510,52,8582,535,545,520510171238 on request

Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange and locking slot

More information

Drawings

Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange and locking slot

Item selection/filter

Order No.FormComponent
colour
AB1B2D

D1D2D4D5Fx30°LL1L2L3L4L5Travel
S
SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2001.300404Cblack grey RAL 702125351548214,59,5126,5220,525,544410316 on request
K2001.300408Cblack grey RAL 702125351548214,59,5130,5220,525,584510316 on request
K2001.310505Cblack grey RAL 7021304018510254,59,51,3322,524,530,5545134,512,5 on request
K2001.310510Cblack grey RAL 7021304018510254,59,51,3372,524,530,51046134,512,5 on request
K2001.310606Cblack grey RAL 7021304018610254,59,51,8332,524,530,5646134,512,5 on request
K2001.310612Cblack grey RAL 7021304018610254,59,51,8392,524,530,51246134,512,5 on request
K2001.330808Cblack grey RAL 7021385023814335,510,52,3462,535,545,5858171238 on request
K2001.330816Cblack grey RAL 7021385023814335,510,52,3542,535,545,516510171238 on request
K2001.331010Cblack grey RAL 70213850231014335,510,52,8482,535,545,510510171238 on request
K2001.331020Cblack grey RAL 70213850231014335,510,52,8582,535,545,520510171238 on request
K2001.30040484Ctraffic red RAL 302025351548214,59,5126,5220,525,544410316 on request
K2001.30040884Ctraffic red RAL 302025351548214,59,5130,5220,525,584510316 on request
K2001.31050584Ctraffic red RAL 3020304018510254,59,51,3322,524,530,5545134,512,5 on request
K2001.31051084Ctraffic red RAL 3020304018510254,59,51,3372,524,530,51046134,512,5 on request
K2001.31060684Ctraffic red RAL 3020304018610254,59,51,8332,524,530,5646134,512,5 on request
K2001.31061284Ctraffic red RAL 3020304018610254,59,51,8392,524,530,51246134,512,5 on request
K2001.33080884Ctraffic red RAL 3020385023814335,510,52,3462,535,545,5858171238 on request
K2001.33081684Ctraffic red RAL 3020385023814335,510,52,3542,535,545,516510171238 on request
K2001.33101084Ctraffic red RAL 30203850231014335,510,52,8482,535,545,510510171238 on request
K2001.33102084Ctraffic red RAL 30203850231014335,510,52,8582,535,545,520510171238 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33