Product groups
Indexing plungers, stainless steel with stainless steel mushroom grip, locking slot and locknut
K0632_D

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material:

Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Version:Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0632_D Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut 178 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0632.004903D22012-103211.4034-Clamping Joint3M6x0,751431,5125103,58100,84,510 on request
K0632.004004D22012-103211.4034-Clamping Joint4M8x11838,515613410131612  on request
K0632.004105D22012-103211.4034-Clamping Joint5M10x12143,517715513171,3512  on request
K0632.004206D22012-103211.4034-Clamping Joint6M12x1,52551,720817614191,8614  on request
K0632.004308D22012-103211.4034-Clamping Joint8M16x1,53368261023819242,31535  on request
K0632.004410D22012-103211.4034-Clamping Joint10M20x1,533742812251022302,81534 on request
K0632.004412D22012-103211.4034-Clamping Joint12M20x1,533782814251222302,81539 on request
K0632.004516D22012-103211.4034-Clamping Joint16M24x240963218281627363,22046 on request
K0632.114903D22012-103211.4305-high performance thermoplastic3M6x0,751431,5125103,58100,84,510 on request
K0632.114004D22012-103211.4305-high performance thermoplastic4M8x11838,515613410131612  on request
K0632.114105D22012-103211.4305-high performance thermoplastic5M10x12143,517715513171,3512  on request
K0632.114206D22012-103211.4305-high performance thermoplastic6M12x1,52551,720817614191,8614  on request
K0632.114308D22012-103211.4305-high performance thermoplastic8M16x1,53368261023819242,31535  on request
K0632.114410D22012-103211.4305-high performance thermoplastic10M20x1,533742812251022302,81534 on request
K0632.114412D22012-103211.4305-high performance thermoplastic12M20x1,533782814251222302,81539 on request
K0632.114516D22012-103211.4305-high performance thermoplastic16M24x240963218281627363,22046 on request
K0632.064903D2-spoke handwheel1.4404centredk01423M6x0,751431,5125103,58100,836,5 on request
K0632.064004D2-spoke handwheel1.4404centredk01424M8x11838,515613410131715,5 on request
K0632.064105D2-spoke handwheel1.4404centredk01425M10x12143,517715513171,3412,5 on request
K0632.064206D2-spoke handwheel1.4404centredk01426M12x1,52551,720817614191,8714,5 on request
K0632.064308D2-spoke handwheel1.4404centredk01428M16x1,53368261023819242,31535 on request
K0632.064410D2-spoke handwheel1.4404centredk014210M20x1,533742812251022302,81530 on request
K0632.064412D2-spoke handwheel1.4404centredk014212M20x1,533782814251222302,81539 on request
K0632.064516D2-spoke handwheel1.4404centredk014216M24x240963218281627363,22040 on request
K0632.174903D2-spoke handwheel1.4404centrecentre3M6x0,751431,5125103,58100,836,5 on request
K0632.174004D2-spoke handwheel1.4404centrecentre4M8x11838,515613410131715,5 on request
K0632.174105D2-spoke handwheel1.4404centrecentre5M10x12143,517715513171,3412,5 on request
K0632.174206D2-spoke handwheel1.4404centrecentre6M12x1,52551,720817614191,8714,5 on request
K0632.174308D2-spoke handwheel1.4404centrecentre8M16x1,53368261023819242,31535 on request
K0632.174410D2-spoke handwheel1.4404centrecentre10M20x1,533742812251022302,81530 on request
K0632.174412D2-spoke handwheel1.4404centrecentre12M20x1,533782814251222302,81539 on request
K0632.174516D2-spoke handwheel1.4404centrecentre16M24x240963218281627363,22040 on request
K0632.0649031D2-spoke handwheel1.4404from 2.7 to 3.3dk01423M6x0,751431,5125103,58100,836,5 on request
K0632.0640041D2-spoke handwheel1.4404from 2.7 to 3.3dk01424M8x11838,515613410131715,5 on request
K0632.0641051D2-spoke handwheel1.4404from 2.7 to 3.3dk01425M10x12143,517715513171,3412,5 on request
K0632.0642061D2-spoke handwheel1.4404from 2.7 to 3.3dk01426M12x1,52551,720817614191,8714,5 on request
K0632.0643081D2-spoke handwheel1.4404from 2.7 to 3.3dk01428M16x1,53368261023819242,31535 on request
K0632.0644101D2-spoke handwheel1.4404from 2.7 to 3.3dk014210M20x1,533742812251022302,81530 on request
K0632.0644121D2-spoke handwheel1.4404from 2.7 to 3.3dk014212M20x1,533782814251222302,81539 on request
K0632.0645161D2-spoke handwheel1.4404from 2.7 to 3.3dk014216M24x240963218281627363,22040 on request
K0632.1749031D2-spoke handwheel1.4404from 2.7 to 3.3centre3M6x0,751431,5125103,58100,836,5 on request
K0632.1740041D2-spoke handwheel1.4404from 2.7 to 3.3centre4M8x11838,515613410131715,5 on request
K0632.1741051D2-spoke handwheel1.4404from 2.7 to 3.3centre5M10x12143,517715513171,3412,5 on request
K0632.1742061D2-spoke handwheel1.4404from 2.7 to 3.3centre6M12x1,52551,720817614191,8714,5 on request
K0632.1743081D2-spoke handwheel1.4404from 2.7 to 3.3centre8M16x1,53368261023819242,31535 on request
K0632.1744101D2-spoke handwheel1.4404from 2.7 to 3.3centre10M20x1,533742812251022302,81530 on request
K0632.1744121D2-spoke handwheel1.4404from 2.7 to 3.3centre12M20x1,533782814251222302,81539 on request
K0632.1745161D2-spoke handwheel1.4404from 2.7 to 3.3centre16M24x240963218281627363,22040 on request