Product groups
Indexing plunger, steel or stainless steel short version with plastic cam lever
K2109

Indexing plunger, steel or stainless steel short version with...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Material:Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin ground and left bright.

Grip black or traffic red RAL3020.
Temperature range:Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages:Fast and simple to use.
Suitable for high temperature applications.
With integrated detent.
Short version.
Ideal for where space is restricted.
On request:Special versions.Accessory:Spacer rings K0665.
Positioning bushes for indexing plunger K1290.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form A: without locknut
Form B: with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2109 Indexing plunger, steel or stainless steel short version with plastic cam lever 165 kB

Drawings (total overview)

Indexing plunger, steel or stainless steel short version with plastic cam lever

Indexing plunger, steel or stainless steel, short version with plastic cam lever, no locknut

More information

Drawings

Indexing plunger, steel or stainless steel, short version with plastic cam lever, no locknut

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2109.8105steelblackA31,741,717,912,95M10x153087131,3512 on request
K2109.8206steelblackA31,641,717,912,96M12x1,5634108141,8614 on request
K2109.8308steelblackA55,567,826,919,48M16x1,5842,91210192,31428 on request
K2109.8410steelblackA53,467,826,919,410M20x1,51049,91512222,81532 on request
K2109.8105154steeltraffic red RAL 3020A31,741,717,912,95M10x153087131,3512 on request
K2109.8206154steeltraffic red RAL 3020A31,641,717,912,96M12x1,5634108141,8614 on request
K2109.8308154steeltraffic red RAL 3020A55,567,826,919,48M16x1,5842,91210192,31428 on request
K2109.8410154steeltraffic red RAL 3020A53,467,826,919,410M20x1,51049,91512222,81532 on request
K2109.18105stainless steelblackA31,741,717,912,95M10x153087131,3512 on request
K2109.18206stainless steelblackA31,641,717,912,96M12x1,5634108141,8614 on request
K2109.18308stainless steelblackA55,567,826,919,48M16x1,5842,91210192,31428 on request
K2109.18410stainless steelblackA53,467,826,919,410M20x1,51049,91512222,81532 on request
K2109.18105154stainless steeltraffic red RAL 3020A31,741,717,912,95M10x153087131,3512 on request
K2109.18206154stainless steeltraffic red RAL 3020A31,641,717,912,96M12x1,5634108141,8614 on request
K2109.18308154stainless steeltraffic red RAL 3020A55,567,826,919,48M16x1,5842,91210192,31428 on request
K2109.18410154stainless steeltraffic red RAL 3020A53,467,826,919,410M20x1,51049,91512222,81532 on request

Indexing plunger, steel or stainless steel, short version with plastic can lever and locknut

More information

Drawings

Indexing plunger, steel or stainless steel, short version with plastic can lever and locknut

Item selection/filter

Order No.Main
material
Component
colour
FormAA1BB1D

D1Travel
S
LL1L2SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2109.9105steelblackB31,741,717,912,95M10x15308713171,3512 on request
K2109.9206steelblackB31,641,717,912,96M12x1,563410814191,8614 on request
K2109.9308steelblackB55,567,826,919,48M16x1,5842,9121019242,31428 on request
K2109.9410steelblackB53,467,826,919,410M20x1,51049,9151222302,81532 on request
K2109.9105154steeltraffic red RAL 3020B31,741,717,912,95M10x15308713171,3512 on request
K2109.9206154steeltraffic red RAL 3020B31,641,717,912,96M12x1,563410814191,8614 on request
K2109.9308154steeltraffic red RAL 3020B55,567,826,919,48M16x1,5842,9121019242,31428 on request
K2109.9410154steeltraffic red RAL 3020B53,467,826,919,410M20x1,51049,9151222302,81532 on request
K2109.19105stainless steelblackB31,741,717,912,95M10x15308713171,3512 on request
K2109.19206stainless steelblackB31,641,717,912,96M12x1,563410814191,8614 on request
K2109.19308stainless steelblackB55,567,826,919,48M16x1,5842,9121019242,31428 on request
K2109.19410stainless steelblackB53,467,826,919,410M20x1,51049,9151222302,81532 on request
K2109.19105154stainless steeltraffic red RAL 3020B31,741,717,912,95M10x15308713171,3512 on request
K2109.19206154stainless steeltraffic red RAL 3020B31,641,717,912,96M12x1,563410814191,8614 on request
K2109.19308154stainless steeltraffic red RAL 3020B55,567,826,919,48M16x1,5842,9121019242,31428 on request
K2109.19410154stainless steeltraffic red RAL 3020B53,467,826,919,410M20x1,51049,9151222302,81532 on request