Product groups
Nylon wheels, heavy version with ball bearings, Form B
K1784_B

Nylon wheels, heavy version with ball bearings, Form B

go back

Item description/product images

DescriptionMaterial:Polyamide.Note:Polyamide wheels are unbreakable, non-corroding, shock and impact proof and chemical resistant. They also have high abrasion resistance and low roll resistance.
Suitable as replacement rollers for the castors K1772.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1784_B Nylon wheels, heavy version with ball bearings, Form B 202 kB

Drawings

Nylon wheels, heavy version with ball bearings, Form B

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1784.075321Ball bearing75153235300 on request
K1784.100371Ball bearing100153745500 on request
K1784.125401Ball bearing125204045700 on request
K1784.150501Ball bearing150205060800 on request
K1784.200501Ball bearing2002550601500 on request
K1784.250651Ball bearing2502565652000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33