Product groups
Wheels heavy-load wheel body welded
K1782

Wheels heavy-load wheel body welded

go back

Item description/product images

DescriptionMaterial:Wheel body welded steel construction.
Tread Extrathane®.
Note:Extrathane treads are elastic, resist abrasion, gentle to floors, low-noise and have particularly high elastic restoration after long standing.
Application temperature from -40 °C to +80 °C.
Suitable as replacement rollers for the castors K1768 and K1769.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1782 Wheels heavy-load wheel body welded 278 kB

Drawings

Wheels heavy-load wheel body welded

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1782.12550Ball bearing125205060500 on request
K1782.16050Ball bearing160205060700 on request
K1782.20050Ball bearing2002050601000 on request
K1782.25060Ball bearing2502560701350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33