Product groups
Wheels polyamide with injection-moulded tread
K1778

Wheels polyamide with injection-moulded tread

go back

Item description/product images

DescriptionMaterial:Wheel body PA.
Tread thermoplastic polyurethane elastomer.
Note:Wheels with polyurethane tread have a high load capacity, resist abrasion, are gentle to floors, absorb shocks and vibration and are resistant to many chemicals and acids.
Temperature resistant from -30 °C to +80 °C.
Suitable as replacement rollers for the castors K1764.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1778 Wheels polyamide with injection-moulded tread 245 kB

Drawings

Wheels polyamide with injection-moulded tread

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1778.10035Plain bearing100153545200 on request
K1778.12535Plain bearing125153545250 on request
K1778.15040Plain bearing150204060400 on request
K1778.20050Plain bearing200205060700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33