Product groups
Elevating castors with foot with bolt hole or mounting plate
K1786

Elevating castors with foot with bolt hole or mounting plate

go back

Item description/product images

DescriptionMaterial:Housing die-cast aluminium.
Roller break resistant polyamide 6, Shore 70D.
Foot hard rubber.
Version:Housing, powder-coated, ivory.
Steel parts trivalent blue passivated.
Roller and foot black.
Note:Elevating castor with foot. With sealed ball bearing in the swivel head. Height adjustment with a 13 mm spanner or by the integrated adjustment screw. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1786 Elevating castors with foot with bolt hole or mounting plate 275 kB

Drawings

Elevating castors with foot with bolt hole or mounting plate

Item selection/filter

Order No.Version 1Wheel
bearing
Kind of fasteningD

D1ABB1B3HH1LL1RSWPermissible
load
kg
CADAcc.PriceOrder
K1786.045180external thread15Measuring stand TurnStop M-TS-230-750-MS45M8x123218-587282--54,540180 on request
K1786.050220external thread15Measuring stand TurnStop M-TS-230-750-MS50M12x153822-728494--6346250 on request
K1786.063290external thread15Measuring stand TurnStop M-TS-230-750-MS63M12x154629-85104119--77,565500 on request
K1786.045181external thread15Measuring stand StrongLine M-SL-240-750-F457321842587282554254,5-180 on request
K1786.050221external thread15Measuring stand StrongLine M-SL-240-750-F507382258728494735863-250 on request
K1786.063291external thread15Measuring stand StrongLine M-SL-240-750-F63946297085104119907077,5-500 on request