Product groups
Wheels aluminium rims with injection-moulded tread
K1780

Wheels aluminium rims with injection-moulded tread

go back

Item description/product images

DescriptionMaterial:Wheel rim die-cast aluminium.
Tread Extrathane®.
Note:These wheels are elastic, abrasion-resistant, gentle to floors, low-noise and have low roll resistance.
Suitable as replacement rollers for castors K1767.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1780 Wheels aluminium rims with injection-moulded tread 311 kB

Drawings

Wheels aluminium rims with injection-moulded tread

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1780.10040ball bearing100154045250 on request
K1780.12540ball bearing125154045350 on request
K1780.16050ball bearing160205060550 on request
K1780.18050ball bearing180205060600 on request
K1780.20050ball bearing200205060800 on request