Product groups
Steel plate fixed castors with polyamide wheels, standard version
K1770_B

Steel plate fixed castors with polyamide wheels, standard version

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels PA 6.
Version:Pressed housing; wheels with slide bearingNote:The PA 6 wheels have a low rolling resistance, are non-corroding, resist abrasion and are particularly shock and impact proof.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1770_B Fixed castors 151 kB

Drawings

Steel plate fixed castors with polyamide wheels, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
K1770.075321Fixed castorwithout locking systemPlain bearing3260-857599810080200 on request
K1770.100371Fixed castorwithout locking systemPlain bearing3760-85100912510080200 on request
K1770.125401Fixed castorwithout locking systemPlain bearing4060-85125915010080200 on request
K1770.150501Fixed castorwithout locking systemPlain bearing50807511015011190140105400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33