Product groups
Steel plate swivel castors with stop-fix and elastic solid rubber tread, medium load version
K1765_LS

Steel plate swivel castors with stop-fix and elastic solid...

go back

Item description/product images

DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1765_LS Swivel castors with stop fix 284 kB

Drawings

Steel plate swivel castors with stop-fix and elastic solid rubber tread, medium load version
Steel plate swivel castors with stop-fix and elastic solid rubber tread, medium load version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1765.101000402Swivel castorBall bearing36406055851009125100807686200 on request
K1765.101250402Swivel castorBall bearing404060558512591501008076102,5200 on request
K1765.101500502Swivel castorBall bearing6050807511015011190140105-135400 on request
K1765.101600502Swivel castorBall bearing6050807511016011195140105-140400 on request
K1765.102000502Swivel castorBall bearing6550807511020011235140105-165400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33