Product groups
Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version
K1760_B

Steel plate fixed castors, electrically conductive with rubber...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Wheels with plain bearings.
Note:Wheel axle threaded. Fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel ≤ 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1760_B Fixed castor, electrically conductive 240 kB

Drawings

Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version
Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BDHPermissible
load
kg
CADAcc.PriceOrder
K1760.11080321Fixed castorwithout locking systemplain bearing328011165 on request
K1760.11100321Fixed castorwithout locking systemplain bearing3210013670 on request
K1760.11125321Fixed castorwithout locking systemplain bearing3212516180 on request