Product groups
Tension levers, flat, internal thread
K0114

Tension levers, flat, internal thread

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0114 Tension levers flat internal thread 210 kB

Drawings (total overview)

Tension levers, flat, internal thread

Tension levers flat, with internal thread, 0°

More information

Drawings

Tension levers flat, with internal thread, 0°

Item selection/filter

Order No.FormXTADD1D2D3HH1H2H3No. of
teeth
CADAcc.PriceOrder
K0114.1061M61810213,5332510192122326 on request
K0114.1081M81810213,5332510192122326 on request
K0114.2101M10211311941301222213,52630 on request
K0114.2121M12211311941301222213,52630 on request
K0114.3121M122714823453714282173336 on request
K0114.3161M162714823453714282173336 on request

Tension levers flat, internal thread, 15°

More information

Drawings

Tension levers flat, internal thread, 15°

Item selection/filter

Order No.FormXTAA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0114.106215°M6181001513,533251019212232926 on request
K0114.108215°M8181001513,533251019212232926 on request
K0114.210215°M1021127151941301222213,5263830 on request
K0114.212215°M1221127151941301222213,5263830 on request
K0114.312215°M1227145152345371428217334836 on request
K0114.316215°M1627145152345371428217334836 on request