Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0108 Tension levers internal thread 155 kB

Drawings (total overview)

Tension levers internal thread

Tension levers with internal thread, 0 degrees

More information

Drawings

Tension levers with internal thread, 0 degrees

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H4No. of
teeth
CADAcc.PriceOrder
K0108.1082M814921624251044,54,53749,522 on request
K0108.1102M1014921624251044,54,53749,522 on request
K0108.2102M10171111928321251,55,54257,524 on request
K0108.2122M12171111928321251,55,54257,524 on request
K0108.3122M1223134,523333213586476526 on request
K0108.3162M1623134,523333213586476526 on request
K0108.4162M16271343041321368,57,556,576,536 on request
K0108.4202M20271343041321368,57,556,576,536 on request
K0108.4242M24271343041321368,57,556,576,536 on request

Tension levers with internal thread, 20 degrees

More information

Drawings

Tension levers with internal thread, 20 degrees

Item selection/filter

Order No.FormXTAA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0108.108120°M81488151624251044,54,53758,549,522 on request
K0108.110120°M101488151624251044,54,53758,549,522 on request
K0108.210120°M1017106151928321251,55,54268,557,524 on request
K0108.212120°M1217106151928321251,55,54268,557,524 on request
K0108.312120°M1223128,5152333321358647816526 on request
K0108.316120°M1623128,5152333321358647816526 on request
K0108.416120°M1627128,5153041321368,57,556,589,576,536 on request
K0108.420120°M2027128,5153041321368,57,556,589,576,536 on request
K0108.424120°M2427128,5153041321368,57,556,589,576,536 on request