Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1444 Tension levers stainless steel 98,8 kB

Tension levers stainless steel with internal thread, 0°

More information

Item selection/filter

Order No.Thread typeFormSizeXTD

D1

D2HH2ACADAcc.PriceOrder
K1444.2082internal thread1M8182410254032,588,1 on request
K1444.2102internal thread1M10182410254032,588,1 on request
K1444.21012internal thread2M10202812324636,5104 on request
K1444.2122internal thread2M12202812324636,5104 on request
K1444.2162internal thread3M16233313325241126,5 on request
K1444.2202internal thread4M20264113326149128,5 on request

Tension levers, stainless steel, with reamed hole, 0 degrees

More information

Item selection/filter

Order No.Thread typeFormSize

XTDD1

D2HH1H2AA2CADAcc.PriceOrder
K1444.1102reamed hole1102224102540-32,588,1- on request
K1444.1122reamed hole2122528123246-36,5104- on request
K1444.1142reamed hole2142528123246-36,5104- on request
K1444.1162reamed hole3162833133252-41126,5- on request
K1444.1202reamed hole4203241133261-49128,5- on request

Tension levers stainless steel with internal thread, 20°

More information

Item selection/filter

Order No.Thread typeFormSizeXTD

D1

D2HH2ACADAcc.PriceOrder
K1444.208internal thread20°1M8182410254032,584,5 on request
K1444.210internal thread20°1M10182410254032,584,5 on request
K1444.2101internal thread20°2M10202812324636,5100 on request
K1444.212internal thread20°2M12202812324636,5100 on request
K1444.216internal thread20°3M16233313325241121 on request
K1444.220internal thread20°4M20264113326149123 on request

Tension levers, stainless steel, with reamed hole, 20 degrees

More information

Item selection/filter

Order No.Thread typeFormSize

XTDD1

D2HH1H2AA2CADAcc.PriceOrder
K1444.110reamed hole20°110222410254052,532,584,515 on request
K1444.112reamed hole20°21225281232466136,510015 on request
K1444.114reamed hole20°21425281232466136,510015 on request
K1444.116reamed hole20°3162833133252724112115 on request
K1444.120reamed hole20°4203241133261804912315 on request