Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black thermoset PF 31
Version:Black oxidised.Note:Flat tension levers can be used for simple clamping or control operations. Where applicable, there must be enough space available so that the grip can be rotated 360°.
The version with star socket is designed to allow a 45° change of position.
On request:Other female threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0177 Tension levers flat 168 kB

Drawings (total overview)

Tension levers flat

Tension levers with internal thread

More information

Drawings

Tension levers with internal thread

Item selection/filter

Order No.Kind of fasteningXA=Handle lengthA1D

D1D2HH1H2CADAcc.PriceOrder
K0177.206internal threadM675152582014228,5 on request
K0177.208internal threadM875152582014228,5 on request
K0177.210internal threadM1075152582014228,5 on request
K0177.212internal threadM1210015331025172710 on request
K0177.216internal threadM1610015331025172710 on request
K0177.220internal threadM2012815411230203611,5 on request
K0177.224internal threadM2412815411230203611,5 on request

Tension levers flat with locating hole

More information

Drawings

Tension levers flat with locating hole

Item selection/filter

Order No.Kind of fasteningXA=Handle lengthA1D

D1D2HH1H2CADAcc.PriceOrder
K0177.106reamed hole675152582014228,5 on request
K0177.108reamed hole875152582014228,5 on request
K0177.110reamed hole1075152582014228,5 on request
K0177.112reamed hole1210015331025172710 on request
K0177.116reamed hole1610015331025172710 on request
K0177.120reamed hole2012815411230203611,5 on request
K0177.124reamed hole2412815411230203611,5 on request

Tension levers flat with star socket

More information

Drawings

Tension levers flat with star socket

Item selection/filter

Order No.Kind of fasteningSWA=Handle lengthA1DD1

D2HH1H2CADAcc.PriceOrder
K0177.305star socket5,575152582014228,5 on request
K0177.307star socket775152582014228,5 on request
K0177.309star socket910015331025172710 on request
K0177.311star socket1110015331025172710 on request
K0177.314star socket1412815411230203611,5 on request
K0177.319star socket1912815411230203611,5 on request