Product groups
Tension levers, flat, internal thread
K0114

Tension levers, flat, internal thread

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0114 Tension levers flat internal thread 210 kB

Drawings (total overview)

Tension levers, flat, internal thread

Item selection/filter

Order No.FormXTAA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0114.1061M618102-13,53325101921223-26 on request
K0114.1081M818102-13,53325101921223-26 on request
K0114.2101M1021131-1941301222213,526-30 on request
K0114.2121M1221131-1941301222213,526-30 on request
K0114.3121M1227148-234537142821733-36 on request
K0114.3161M1627148-234537142821733-36 on request
K0114.106215°M6181001513,533251019212232926 on request
K0114.108215°M8181001513,533251019212232926 on request
K0114.210215°M1021127151941301222213,5263830 on request
K0114.212215°M1221127151941301222213,5263830 on request
K0114.312215°M1227145152345371428217334836 on request
K0114.316215°M1627145152345371428217334836 on request