Product groups
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut
K0631_D

Indexing plungers, steel or stainless steel, short version with...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip thermoplastic, black-grey or traffic red RAL 3020.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0631_D Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut 210 kB

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.8903Dsteelhardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
K0631.8004Dsteelhardenedblack grey RAL 70214M8x11829,566410131412  on request
K0631.8105Dsteelhardenedblack grey RAL 70215M10x12134,587513171,3512  on request
K0631.8206Dsteelhardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
K0631.8308Dsteelhardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
K0631.8410Dsteelhardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
K0631.890384Dsteelhardenedtraffic red RAL 30203M6x0,751425,5653,58100,8410 on request
K0631.800484Dsteelhardenedtraffic red RAL 30204M8x11829,566410131412 on request
K0631.810584Dsteelhardenedtraffic red RAL 30205M10x12134,587513171,3512 on request
K0631.820684Dsteelhardenedtraffic red RAL 30206M12x1,52541,7108614191,8614 on request
K0631.830884Dsteelhardenedtraffic red RAL 30208M16x1,533541210819242,31428 on request
K0631.841084Dsteelhardenedtraffic red RAL 302010M20x1,5336115121022302,81532 on request
K0631.18903Dstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
K0631.18004Dstainless steelnot hardenedblack grey RAL 70214M8x11829,566410131412  on request
K0631.18105Dstainless steelnot hardenedblack grey RAL 70215M10x12134,587513171,3512  on request
K0631.18206Dstainless steelnot hardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
K0631.18308Dstainless steelnot hardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
K0631.18410Dstainless steelnot hardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
K0631.1890384Dstainless steelnot hardenedtraffic red RAL 30203M6x0,751425,5653,58100,8410 on request
K0631.1800484Dstainless steelnot hardenedtraffic red RAL 30204M8x11829,566410131412 on request
K0631.1810584Dstainless steelnot hardenedtraffic red RAL 30205M10x12134,587513171,3512 on request
K0631.1820684Dstainless steelnot hardenedtraffic red RAL 30206M12x1,52541,7108614191,8614 on request
K0631.1830884Dstainless steelnot hardenedtraffic red RAL 30208M16x1,533541210819242,31428 on request
K0631.1841084Dstainless steelnot hardenedtraffic red RAL 302010M20x1,5336115121022302,81532 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33