Product groups
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, no locking slot or locknut
K0631_A

Indexing plungers, steel or stainless steel, short version with...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.

Handle black grey RAL7021 or traffic red RAL3020.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0631_A Indexing plungers, steel or stainless steel, short version with plastic mushroom grip 200 kB

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, no locking slot or locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.5903Asteelhardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
K0631.5004Asteelhardenedblack grey RAL 70214M8x11829,5664101412  on request
K0631.5105Asteelhardenedblack grey RAL 70215M10x12134,5875131,3512  on request
K0631.5206Asteelhardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
K0631.5308Asteelhardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
K0631.5410Asteelhardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
K0631.590384Asteelhardenedtraffic red RAL 30203M6x0,751425,5653,580,8410 on request
K0631.500484Asteelhardenedtraffic red RAL 30204M8x11829,5664101412 on request
K0631.510584Asteelhardenedtraffic red RAL 30205M10x12134,5875131,3512 on request
K0631.520684Asteelhardenedtraffic red RAL 30206M12x1,52541,71086141,8614 on request
K0631.530884Asteelhardenedtraffic red RAL 30208M16x1,5335412108192,31428 on request
K0631.541084Asteelhardenedtraffic red RAL 302010M20x1,53361151210222,81532 on request
K0631.15903Astainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
K0631.15004Astainless steelnot hardenedblack grey RAL 70214M8x11829,5664101412  on request
K0631.15105Astainless steelnot hardenedblack grey RAL 70215M10x12134,5875131,3512  on request
K0631.15206Astainless steelnot hardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
K0631.15308Astainless steelnot hardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
K0631.15410Astainless steelnot hardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
K0631.1590384Astainless steelnot hardenedtraffic red RAL 30203M6x0,751425,5653,580,8410 on request
K0631.1500484Astainless steelnot hardenedtraffic red RAL 30204M8x11829,5664101412 on request
K0631.1510584Astainless steelnot hardenedtraffic red RAL 30205M10x12134,5875131,3512 on request
K0631.1520684Astainless steelnot hardenedtraffic red RAL 30206M12x1,52541,71086141,8614 on request
K0631.1530884Astainless steelnot hardenedtraffic red RAL 30208M16x1,5335412108192,31428 on request
K0631.1541084Astainless steelnot hardenedtraffic red RAL 302010M20x1,53361151210222,81532 on request