Product groups
Locating bushes with collar, stainless steel for ball lock pins
K1462

Locating bushes with collar, stainless steel for ball lock pins

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:Locating bushes for ball lock pins are ideal for easy and quick positioning of ball lock pins and locking pins.
The collar serves as a stop at one end.
With hex socket to help screw in.
Advantages:- The collar guarantees a defined screw-in depth.
- Easy and reliable screwing in.
- Can be screwed into various materials.
- Can be used from both sides.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1462 Locating bushes with collar, stainless steel for ball lock pins 526 kB

Drawings

Locating bushes with collar, stainless steel for ball lock pins

Item selection/filter

Order No.D

D1D2D3D4HH1H2H3MSWTT1CADAcc.PriceOrder
K1462.1051252062013,5173102M12553 on request
K1462.106166247,52417,5203105M16653 on request
K1462.10816824102417,5203105M16853 on request
K1462.110241034133425255105M241055 on request
K1462.112241234153425255105M241255 on request
K1462.116301640204031285108M301655 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33