Product groups

Item description/product images

DescriptionMaterial:Housing steel.
Balls and springs stainless steel.
Version:Housing nickel-plated.
Balls tempered.
Note:The 3 balls inside the bushing hold the locking pin with the specified retaining force.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
On request:Suitable nuts.Accessory:Locking pin K1067.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1066 Ball lock bushes 386 kB
 Technical information for ball lock bushes/magnetic bushes 170 kB

Drawings

Ball lock bushes
Ball lock bushes

Item selection/filter

Order No.Clamping
force
N
Shearing force
kN
Temperature
resistance
CADAcc.PriceOrder
K1066.771,8≤180 °C on request
K1066.15151,8≤180 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33