Product groups

Item description/product images

DescriptionMaterial:Housing and locking elements steel.
Balls and springs stainless steel.
Version:Housing and locking element nickel-plated.
Balls tempered.
Note:The 3 balls inside the bushing hold the locking pin with the specified retaining force.
The element is secured or released by twisting the bottom part of the bush.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
On request:Suitable nuts.Accessory:Locking pin K1067.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1066 Ball lock bushes with twist lock 462 kB
 Technical information for ball lock bushes/magnetic bushes 170 kB

Drawings

Ball lock bushes with twist lock
Ball lock bushes with twist lock

Item selection/filter

Order No.Clamping force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1066.7171,81,8≤180 °C on request
K1066.151151,81,8≤180 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33