Product groups
Spacer rings stainless steel for push button latches
K1563

Spacer rings stainless steel for push button latches

go back

Item description/product images

DescriptionProduct description:In combination with push button latches, the plate thickness can be varied from 3 to 10 mm. See assembly drawing.Material:Stainless steelVersion:Bright.Accessory:Push button latches K1562.Drawing reference:
1) Plate
2) Push button latch
3) Spacer ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1563 Spacer rings stainless steel for push button latches 164 kB

Drawings

Spacer rings stainless steel for push button latches

Item selection/filter

Order No.D

D1HCADAcc.PriceOrder
K1563.1416194 on request
K1563.1516195 on request
K1563.1616196 on request
K1563.1716197 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33