Product groups
Ball lock pins, lockable with plastic grip
K1804

Ball lock pins, lockable with plastic grip

go back

Item description/product images

DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Grip, thermoplastic.
Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1804 Ball lock pins, lockable with plastic grip 176 kB

Drawings

Ball lock pins, lockable with plastic grip

Overview of items (compressed)

Item selection/filter
Order No.Component
colour
BDD1D2D3LL1L2L3L5L6Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1804.004608020black grey RAL 70213345,989,520207,849,541,327,828838 on request
K1804.004608025black grey RAL 70213345,989,520257,849,541,332,828838 on request
K1804.004608030black grey RAL 70213345,989,520307,849,541,337,828838 on request
K1804.004608035black grey RAL 70213345,989,520357,849,541,342,828838 on request
K1804.004608040black grey RAL 70213345,989,520407,849,541,347,828838 on request
K1804.004608045black grey RAL 70213345,989,520457,849,541,352,828838 on request
K1804.004608050black grey RAL 70213345,989,520507,849,541,357,828838 on request
K1804.004610020black grey RAL 70213345,9101220208,949,541,328,9281060 on request
K1804.004610025black grey RAL 70213345,9101220258,949,541,333,9281060 on request
K1804.004610030black grey RAL 70213345,9101220308,949,541,338,9281060 on request
K1804.004610035black grey RAL 70213345,9101220358,949,541,343,9281060 on request
K1804.004610040black grey RAL 70213345,9101220408,949,541,348,9281060 on request
K1804.004610045black grey RAL 70213345,9101220458,949,541,353,9281060 on request
K1804.004610050black grey RAL 70213345,9101220508,949,541,358,9281060 on request
K1804.004610060black grey RAL 70213345,9101220608,949,541,368,9281060 on request
K1804.004612025black grey RAL 70213345,91214,520259,949,541,334,9281286 on request
K1804.004612030black grey RAL 70213345,91214,520309,949,541,339,9281286 on request
K1804.004612035black grey RAL 70213345,91214,520359,949,541,344,9281286 on request
K1804.004612040black grey RAL 70213345,91214,520409,949,541,349,9281286 on request
K1804.004612045black grey RAL 70213345,91214,520459,949,541,354,9281286 on request
K1804.004612050black grey RAL 70213345,91214,520509,949,541,359,9281286 on request
K1804.004612060black grey RAL 70213345,91214,520609,949,541,369,9281286 on request
K1804.004612070black grey RAL 70213345,91214,520709,949,541,379,9281286 on request
K1804.004612080black grey RAL 70213345,91214,520809,949,541,389,9281286 on request
K1804.004616030black grey RAL 70213345,91619203013,149,541,343,12816153 on request
K1804.004616035black grey RAL 70213345,91619203513,149,541,348,12816153 on request
K1804.004616040black grey RAL 70213345,91619204013,149,541,353,12816153 on request
K1804.004616045black grey RAL 70213345,91619204513,149,541,358,12816153 on request
K1804.004616050black grey RAL 70213345,91619205013,149,541,363,12816153 on request
K1804.004616060black grey RAL 70213345,91619206013,149,541,373,12816153 on request
K1804.004616070black grey RAL 70213345,91619207013,149,541,383,12816153 on request
K1804.004616080black grey RAL 70213345,91619208013,149,541,393,12816153 on request
K1804.00844608020traffic red RAL 30203345,989,520207,849,541,327,828838 on request
K1804.00844608025traffic red RAL 30203345,989,520257,849,541,332,828838 on request
K1804.00844608030traffic red RAL 30203345,989,520307,849,541,337,828838 on request
K1804.00844608035traffic red RAL 30203345,989,520357,849,541,342,828838 on request
K1804.00844608040traffic red RAL 30203345,989,520407,849,541,347,828838 on request
K1804.00844608045traffic red RAL 30203345,989,520457,849,541,352,828838 on request
K1804.00844608050traffic red RAL 30203345,989,520507,849,541,357,828838 on request
K1804.00844610020traffic red RAL 30203345,9101220208,949,541,328,9281060 on request
K1804.00844610025traffic red RAL 30203345,9101220258,949,541,333,9281060 on request
K1804.00844610030traffic red RAL 30203345,9101220308,949,541,338,9281060 on request
K1804.00844610035traffic red RAL 30203345,9101220358,949,541,343,9281060 on request
K1804.00844610040traffic red RAL 30203345,9101220408,949,541,348,9281060 on request
K1804.00844610045traffic red RAL 30203345,9101220458,949,541,353,9281060 on request
K1804.00844610050traffic red RAL 30203345,9101220508,949,541,358,9281060 on request
K1804.00844610060traffic red RAL 30203345,9101220608,949,541,368,9281060 on request
K1804.00844612025traffic red RAL 30203345,91214,520259,949,541,334,9281286 on request
K1804.00844612030traffic red RAL 30203345,91214,520309,949,541,339,9281286 on request
K1804.00844612035traffic red RAL 30203345,91214,520359,949,541,344,9281286 on request
K1804.00844612040traffic red RAL 30203345,91214,520409,949,541,349,9281286 on request
K1804.00844612045traffic red RAL 30203345,91214,520459,949,541,354,9281286 on request
K1804.00844612050traffic red RAL 30203345,91214,520509,949,541,359,9281286 on request
K1804.00844612060traffic red RAL 30203345,91214,520609,949,541,369,9281286 on request
K1804.00844612070traffic red RAL 30203345,91214,520709,949,541,379,9281286 on request
K1804.00844612080traffic red RAL 30203345,91214,520809,949,541,389,9281286 on request
K1804.00844616030traffic red RAL 30203345,91619203013,149,541,343,12816153 on request
K1804.00844616035traffic red RAL 30203345,91619203513,149,541,348,12816153 on request
K1804.00844616040traffic red RAL 30203345,91619204013,149,541,353,12816153 on request
K1804.00844616045traffic red RAL 30203345,91619204513,149,541,358,12816153 on request
K1804.00844616050traffic red RAL 30203345,91619205013,149,541,363,12816153 on request
K1804.00844616060traffic red RAL 30203345,91619206013,149,541,373,12816153 on request
K1804.00844616070traffic red RAL 30203345,91619207013,149,541,383,12816153 on request
K1804.00844616080traffic red RAL 30203345,91619208013,149,541,393,12816153 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33