Product groups
Nylon wheels, heavy version with plain bearings, Form A
K1784_A

Nylon wheels, heavy version with plain bearings, Form A

go back

Item description/product images

DescriptionMaterial:Polyamide.Note:Polyamide wheels are unbreakable, non-corroding, shock and impact proof and chemical resistant. They also have high abrasion resistance and low roll resistance.
Suitable as replacement rollers for the castors K1772.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1784_A Nylon wheels, heavy version with plain bearings, Form A 153 kB

Drawings

Nylon wheels, heavy version with plain bearings, Form A

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1784.07532Plain bearing75123235300 on request
K1784.10037Plain bearing100153745500 on request
K1784.12540Plain bearing125154045700 on request
K1784.15050Plain bearing150205060800 on request
K1784.20050Plain bearing2002050601500 on request
K1784.25065Plain bearing2502565702000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33