Product groups
Swivel and fixed castors steel plate, for sterile areas
K1775

Swivel and fixed castors steel plate, for sterile areas

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel plate.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.Temperature range:-20 °C - +70 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1775 Swivel and fixed castors steel plate, for sterile areas 357 kB

Drawings (total overview)

Swivel and fixed castors steel plate, for sterile areas
Swivel and fixed castors steel plate, for sterile areas

Fixed castors for sterile areas

More information

Drawings

Fixed castors for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3DD1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1775.111000351Fixed castorplain bearing3560558510091251008076200 on request
K1775.111250401Fixed castorplain bearing4060558512591501008076250 on request
K1775.111600451Fixed castorplain bearing45807511016011195140105-400 on request
K1775.112000501Fixed castorplain bearing50807511020011235140105-400 on request

Swivel castors for sterile areas

More information

Drawings

Swivel castors for sterile areas
Swivel castors for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1775.11100035Swivel castorplain bearing36356055851009125100807686200 on request
K1775.11125040Swivel castorplain bearing404060558512591501008076102,5250 on request
K1775.11160045Swivel castorplain bearing6045807511016011195140105-140400 on request
K1775.11200050Swivel castorplain bearing6550807511020011235140105-165400 on request

Swivel castor with stop fix for sterile areas

More information

Drawings

Swivel castor with stop fix for sterile areas
Swivel castor with stop fix for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1775.111000352Swivel castorplain bearing36356055851009125100807686200 on request
K1775.111250402Swivel castorplain bearing404060558512591501008076102,5250 on request
K1775.111600452Swivel castorplain bearing6045807511016011195140105-140400 on request
K1775.112000502Swivel castorplain bearing6550807511020011235140105-165400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33