Product groups
Steel plate swivel and fixed castors with polyamide wheels, standard version
K1770

Steel plate swivel and fixed castors with polyamide wheels,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel plate.
Wheels PA 6.
Version:Housing press formed.
Double ball bearing with ball shield in the castor head.
Plain bearings in the wheels.
Note:The PA 6 wheels have a low rolling resistance, are non-corroding, resist abrasion and are particularly shock and impact proof.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1770 Swivel and fixed castors standard version 426 kB

Drawings (total overview)

Steel plate swivel and fixed castors with polyamide wheels, standard version
Steel plate swivel and fixed castors with polyamide wheels, standard version

Steel plate fixed castors with polyamide wheels, standard version

More information

Drawings

Steel plate fixed castors with polyamide wheels, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
K1770.075321Fixed castorwithout locking systemPlain bearing3260-857599810080200 on request
K1770.100371Fixed castorwithout locking systemPlain bearing3760-85100912510080200 on request
K1770.125401Fixed castorwithout locking systemPlain bearing4060-85125915010080200 on request
K1770.150501Fixed castorwithout locking systemPlain bearing50807511015011190140105400 on request

Steel plate swivel castors with polyamide wheels, standard version

More information

Drawings

Steel plate swivel castors with polyamide wheels, standard version
Steel plate swivel castors with polyamide wheels, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1770.07532Swivel castorwithout locking systemPlain bearing353260-85759981008072,5200 on request
K1770.10037Swivel castorwithout locking systemPlain bearing353760-8510091251008085200 on request
K1770.12540Swivel castorwithout locking systemPlain bearing404060-85125915010080102,5200 on request
K1770.15050Swivel castorwithout locking systemPlain bearing6050807511015011190140105135400 on request

Steel plate swivel castors with stop-fix, polyamide wheels, standard version

More information

Drawings

Steel plate swivel castors with stop-fix, polyamide wheels, standard version
Steel plate swivel castors with stop-fix, polyamide wheels, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1770.075322Swivel castorwith stop-fix locking systemPlain bearing353260-85759981008072,5200 on request
K1770.100372Swivel castorwith stop-fix locking systemPlain bearing353760-8510091251008085200 on request
K1770.125402Swivel castorwith stop-fix locking systemPlain bearing404060-85125915010080102,5200 on request
K1770.150502Swivel castorwith stop-fix locking systemPlain bearing6050807511015011190140105135400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33