- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- K1759
Appliance swivel and fixed castors with solid rubber tyres, standard version
- K1759
Appliance swivel and fixed castors, electrically conductive, with rubber tread, standard version
- K1760
Steel plate swivel and fixed castors with standard solid rubber tyres, heavy duty version
- K1760
Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
- K1761
Sheet steel swivel and fixed castors with solid rubber tyres, standard version
- K1761
Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
- K1762
Sheet steel swivel and fixed castors with vulcanised-on elastic solid rubber tyres, standard version
- K1763
Steel plate swivel and fixed castors with steel wire reinforced elastic solid rubber tyres, heavy duty version
- K1764
Steel plate swivel and fixed castors with abrasion resistant polyurethane tread, standard version
- K1765
Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version
- K1788
Steel plate swivel and fixed castors with polyurethane elastomer tread, heavy duty version
- K1766
Steel plate swivel and fixed castors with soft rubber tyres
- K1789
Steel plate swivel castors, with soft rubber tyres and bolt hole
- K1767
Steel plate swivel and fixed castors with Extrathane® tread, medium load version
- K1768
Steel plate swivel and fixed castors with Extrathane® tread, heavy duty version
- K1769
Welded steel swivel and fixed castors with Extrathane® tread, heavy-duty version
- K1770
Steel plate swivel and fixed castors with polyamide wheels, standard version
- K1771
Steel plate swivel and fixed castors with polyamide wheels, heavy duty version
- K1772
Steel plate swivel and fixed castors with polyamide wheels, heavy duty version, plain and ball bearings
- K1773
Swivel and fixed castors, stainless steel with polyamide wheels, standard version
- K1774
Swivel castors compact version
- K1775
Swivel and fixed castors steel plate, for sterile areas
- K1790
Swivel and fixed castors stainless steel, for sterile areas
- K1791
Swivel castors, stainless steel, with bolt hole and polyurethane tread, for sterile areas
- K2331
Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles
- K2332
Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles
- K2333
Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles
- K2334
Swivel and fixed equipment castors, steel with TPE tread, electrically conductive for aluminium profiles
- K2335
Swivel and fixed equipment castors, steel with elastic solid rubber tread, for aluminium profiles
- K1776
Wheels rubber tyres on steel plate rims
- K1777
Wheels rubber tyres on die-cast aluminium rims
- K1778
Wheels polyamide with injection-moulded tread
- K1779
Guide rollers
- K1780
Wheels aluminium rims with injection-moulded tread
- K1781
Rollers heavy-load
- K1782
Wheels heavy-load wheel body welded
- K1783
Wheels polyamide
- K1784
Wheels polyamide heavy-duty version
- K1785
Wheels thermoset heat-resistant
- K1785
Wheels thermoset heat-resistant
- K1786
Elevating castors with foot with bolt hole or mounting plate
- K2236
Elevating castors with integrated locking foot for aluminium profiles
- K2237
Elevating castors with integrated machine foot, antistatic for aluminium profiles
- K1787
Elevating castors with integrated machine foot
- K2237
Elevating castors with integrated machine foot for aluminium profiles
- Bearing guide rollers
- Ball transfer units
- Ring bolts and hoist rings
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2335Swivel and fixed equipment castors, steel with elastic solid... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.Material:Housing, steel plate. Tread made of elastic solid rubber. Wheels made of polyamide 6.Version:Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free. Elastiic solid rubber grey.Polyamide 6 blackNote:Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes. These castors are highly resistant to many aggressive chemicals. The high-quality elastic solid rubber tread with a Shore hardness of 55A is vulcanised onto the polyamide wheel body. The high-quality rubber compound used for the tread ensures low rolling and manoeuvring resistance. The thick tread cushion makes the castors extremely gentle on floors and noise-absorbing.Application:These castors with an elastic solid rubber tread are used primarily where the cushioning of transported goods is crucial – e.g. when transporting tiles or ceramics, but also when transporting sensitive electronic measuring instruments.Temperature range:-20°C - +80°CSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Swivel and fixed equipment castors, steel with elastic solid rubber tread, for aluminium profiles, Form A |
More information |
Order No. | Form | B | B1 | D | D1 | H | L | L1 | Wheel bearing | Permissible load kg | Kind of fastening | Item | CAD | Acc. | Price | Order |
---|
K2335.101000321 | A | 32 | 40 | 100 | 8,5 | 136 | 120 | 80 | ball bearing | 78 | mounting plate | Fixed castor |  | | on request | | K2335.101250321 | A | 32 | 40 | 125 | 8,5 | 161 | 120 | 80 | ball bearing | 78 | mounting plate | Fixed castor |  | | on request | |
|
Swivel and fixed equipment castors, steel with elastic solid rubber tread, for aluminium profiles, Form B |
More information |
Order No. | Form | A | B | B1 | D | D1 | H | L | L1 | R | Wheel bearing | Permissible load kg | Kind of fastening | Item | CAD | Acc. | Price | Order |
---|
K2335.10100032 | B | 40 | 32 | 40 | 100 | 8,5 | 136 | 120 | 80 | 90 | ball bearing | 78 | mounting plate | Swivel castor |  | | on request | | K2335.10125032 | B | 40 | 32 | 40 | 125 | 8,5 | 161 | 120 | 80 | 102,5 | ball bearing | 78 | mounting plate | Swivel castor |  | | on request | |
|
Swivel and fixed equipment castors, steel with elastic solid rubber tread, for aluminium profiles, Form C |
More information |
Order No. | Form | A | B | B1 | D | D1 | H | L | L1 | R | Wheel bearing | Permissible load kg | Kind of fastening | Item | CAD | Acc. | Price | Order |
---|
K2335.101000322 | C | 40 | 32 | 40 | 100 | 8,5 | 136 | 120 | 80 | 90 | ball bearing | 78 | mounting plate | Swivel castor |  | | on request | | K2335.101250322 | C | 40 | 32 | 40 | 125 | 8,5 | 161 | 120 | 80 | 102,5 | ball bearing | 78 | mounting plate | Swivel castor |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|