Product groups
Wheels aluminium rims with injection-moulded tread
K1780

Wheels aluminium rims with injection-moulded tread

go back

Item description/product images

DescriptionMaterial:Wheel rim die-cast aluminium.
Tread Extrathane®.
Note:These wheels are elastic, abrasion-resistant, gentle to floors, low-noise and have low roll resistance.
Suitable as replacement rollers for castors K1767.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1780 Wheels aluminium rims with injection-moulded tread 311 kB

Drawings

Wheels aluminium rims with injection-moulded tread

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1780.10040ball bearing100154045250 on request
K1780.12540ball bearing125154045350 on request
K1780.16050ball bearing160205060550 on request
K1780.18050ball bearing180205060600 on request
K1780.20050ball bearing200205060800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33