Product groups
Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, heavy duty version
K1760_LS

Steel plate swivel castors with stop-fix, electrically...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel ≤ 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1760_LS Swivel castor with stop fix, electrically conductive 261 kB

Drawings

Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, heavy duty version
Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
K1760.11080322Swivel castorwith stop-fix locking systemPlain bearing4032801118065 on request
K1760.11100322Swivel castorwith stop-fix locking systemPlain bearing40321001369070 on request
K1760.11125322Swivel castorwith stop-fix locking systemPlain bearing4032125161102,580 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33