Product groups
Appliance fixed castors with solid rubber tyres, standard version
K1759_B

Appliance fixed castors with solid rubber tyres, standard version

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Pressed housing; wheels with slide bearingNote:Wheel axle bolted.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1759_B Fixed castors 204 kB

Drawings

Appliance fixed castors with solid rubber tyres, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BDD1HPermissible
load
kg
CADAcc.PriceOrder
K1759.050181Fixed castorwithout locking systemPlain bearing1850116940 on request
K1759.075251Fixed castorwithout locking systemPlain bearing2575119860 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33