Product groups
Lateral spring plungers with plastic spring
steel thrust pin
K1733_ST

Lateral spring plungers with plastic spring steel thrust pin

go back

Item description/product images

DescriptionMaterial:Sleeve and spring plastic.
Thrust pin steel
Version:Thrust pin case-hardened and black oxidised.Note:Lateral spring plungers are used for positioning, holding and fastening workpieces in applications where there is increased presence of dirt.
For example: painting and sandblasting.

Calculation dimension X:
Y > = L1-D1/2, therefore X=D1/2-S
Y < L1-D1/2, therefore X =D1/2-S-((L1-D1/2-Y)*0,123)

Light spring force = blue spring
Standard spring force = red spring
Strong spring force = green spring
Assembly:The sleeve is pressed into the hole.
It is recommended to moisten the sleeve before assembly.
Drawing reference:
1) Assembly tool
2) Some sizes have a different pin form

Y = workpiece height
W = workpiece length
X = coordinate dimension
Z = stop diameter
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1733_ST Lateral spring plungers with plastic spring steel thrust pin 171 kB

Drawings

Lateral spring plungers with plastic spring
steel thrust pin

Item selection/filter

Order No.Version 1Version 2D

D1D2LL1±SF
ca.N
Order No.
assembly
tool
StatusCADAcc.PriceOrder
K1733.100307light spring forcedifferent pin form635,973,70,410K1733.03expiring on request
K1733.100409light spring force-847,995,20,615K1733.04expiring on request
K1733.100509light spring force-1059,997,30,830K1733.05expiring on request
K1733.100609light spring force-1069,9910,3120K1733.05expiring on request
K1733.200307standard spring forcedifferent pin form635,973,70,420K1733.03expiring on request
K1733.200409standard spring force-847,995,20,630K1733.04expiring on request
K1733.200509standard spring force-1059,997,30,860K1733.05expiring on request
K1733.200609standard spring force-1069,9910,3130K1733.05expiring on request
K1733.200813standard spring force-12811,91313,31,250K1733.08expiring on request
K1733.201016standard spring force-161015,91616,91,680K1733.10expiring on request
K1733.300509intensified spring force-1059,997,30,890K1733.05expiring on request
K1733.300609intensified spring force-1069,9910,3160K1733.05expiring on request
K1733.300813intensified spring force-12811,91313,31,2100K1733.08expiring on request
K1733.301016intensified spring force-161015,91616,91,6160K1733.10expiring on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33