Product groups
Lateral spring plungerswith threaded sleeve
K0371

Lateral spring plungers with threaded sleeve

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Thrust pin steel, hardened and electro zinc-plated.
Sleeve blue electro zinc-plated.
Note:Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts.
W and Z are customer specified.
Drawing reference:
1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0371 Lateral spring plungerswith threaded sleeve 237 kB

Drawings (total overview)

Lateral spring plungerswith threaded sleeve

Lateral spring plungers without seal

More information

Drawings

Lateral spring plungers without seal

Item selection/filter

Order No.Version 2DD1

KLL1±SSWXF
ca.N
Order No.
assembly
tool
CADAcc.PriceOrder
K0371.1020X12without sealM1252x60°11,56,70,8101,620K0371.06  on request
K0371.1020X20without sealM1252x60°196,70,8101,620K0371.06  on request
K0371.1020X27without sealM1252x60°26,56,70,8101,620K0371.06  on request
K0371.1050X12without sealM1252x60°11,56,70,8101,650K0371.06  on request
K0371.1050X20without sealM1252x60°196,70,8101,650K0371.06  on request
K0371.1050X27without sealM1252x60°26,56,70,8101,650K0371.06  on request
K0371.1100X12without sealM1252x60°11,56,70,8101,6100K0371.06  on request
K0371.1100X20without sealM1252x60°196,70,8101,6100K0371.06  on request
K0371.1100X27without sealM1252x60°26,56,70,8101,6100K0371.06  on request
K0371.1040X12without sealM1262x60°11,510,71101,840K0371.06  on request
K0371.1040X20without sealM1262x60°1910,71101,840K0371.06  on request
K0371.1040X27without sealM1262x60°26,510,71101,840K0371.06  on request
K0371.1075X12without sealM1262x60°11,510,71101,875K0371.06  on request
K0371.1075X20without sealM1262x60°1910,71101,875K0371.06  on request
K0371.1075X27without sealM1262x60°26,510,71101,875K0371.06  on request
K0371.1150X12without sealM1262x60°11,510,71101,8100K0371.06  on request
K0371.1150X20without sealM1262x60°1910,71101,8100K0371.06  on request
K0371.1150X27without sealM1262x60°26,510,71101,8100K0371.06  on request
K0371.1100X16without sealM18X1,5102,5x60°1816,71,6163,2100K0371.10  on request
K0371.1100X29without sealM18X1,5102,5x60°31,516,71,6163,2100K0371.10  on request
K0371.1100X43without sealM18X1,5102,5x60°4516,71,6163,2100K0371.10  on request
K0371.1200X16without sealM18X1,5102,5x60°1816,71,6163,2150K0371.10  on request
K0371.1200X29without sealM18X1,5102,5x60°31,516,71,6163,2150K0371.10  on request
K0371.1200X43without sealM18X1,5102,5x60°4516,71,6163,2150K0371.10  on request
K0371.1300X16without sealM18X1,5102,5x60°1816,71,6163,2200K0371.10  on request
K0371.1300X29without sealM18X1,5102,5x60°31,516,71,6163,2200K0371.10  on request
K0371.1300X43without sealM18X1,5102,5x60°4516,71,6163,2200K0371.10  on request
Order No.Version 2Component
material
LL1DD1±SF
ca.N
XSWKOrder No.
assembly
tool
CADAcc.PriceOrder
K0371.1020X12without sealsteel11,56,7M1250,8201,6102x60°K0371.06  on request
K0371.1020X20without sealsteel196,7M1250,8201,6102x60°K0371.06  on request
K0371.1020X27without sealsteel26,56,7M1250,8201,6102x60°K0371.06  on request
K0371.1050X12without sealsteel11,56,7M1250,8501,6102x60°K0371.06  on request
K0371.1050X20without sealsteel196,7M1250,8501,6102x60°K0371.06  on request
K0371.1050X27without sealsteel26,56,7M1250,8501,6102x60°K0371.06  on request
K0371.1100X12without sealsteel11,56,7M1250,81001,6102x60°K0371.06  on request
K0371.1100X20without sealsteel196,7M1250,81001,6102x60°K0371.06  on request
K0371.1100X27without sealsteel26,56,7M1250,81001,6102x60°K0371.06  on request
K0371.1040X12without sealsteel11,510,7M1261401,8102x60°K0371.06  on request
K0371.1040X20without sealsteel1910,7M1261401,8102x60°K0371.06  on request
K0371.1040X27without sealsteel26,510,7M1261401,8102x60°K0371.06  on request
K0371.1075X12without sealsteel11,510,7M1261751,8102x60°K0371.06  on request
K0371.1075X20without sealsteel1910,7M1261751,8102x60°K0371.06  on request
K0371.1075X27without sealsteel26,510,7M1261751,8102x60°K0371.06  on request
K0371.1150X12without sealsteel11,510,7M12611001,8102x60°K0371.06  on request
K0371.1150X20without sealsteel1910,7M12611001,8102x60°K0371.06  on request
K0371.1150X27without sealsteel26,510,7M12611001,8102x60°K0371.06  on request
K0371.1100X16without sealsteel1816,7M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.1100X29without sealsteel31,516,7M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.1100X43without sealsteel4516,7M18X1,5101,61003,2162,5x60°K0371.10  on request
K0371.1200X16without sealsteel1816,7M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.1200X29without sealsteel31,516,7M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.1200X43without sealsteel4516,7M18X1,5101,61503,2162,5x60°K0371.10  on request
K0371.1300X16without sealsteel1816,7M18X1,5101,62003,2162,5x60°K0371.10  on request
K0371.1300X29without sealsteel31,516,7M18X1,5101,62003,2162,5x60°K0371.10  on request
K0371.1300X43without sealsteel4516,7M18X1,5101,62003,2162,5x60°K0371.10  on request

Lateral spring plungers with seal

More information

Drawings

Lateral spring plungers with seal

Item selection/filter

Order No.Version 2DD1

KLL1±SSWXF
ca.N
Order No.
assembly
tool
CADAcc.PriceOrder
K0371.3020X12with sealM1252x60°11,560,8101,620K0371.06  on request
K0371.3020X20with sealM1252x60°1960,8101,620K0371.06  on request
K0371.3020X27with sealM1252x60°26,560,8101,620K0371.06  on request
K0371.3050X12with sealM1252x60°11,560,8101,650K0371.06  on request
K0371.3050X20with sealM1252x60°1960,8101,650K0371.06  on request
K0371.3050X27with sealM1252x60°26,560,8101,650K0371.06  on request
K0371.3100X12with sealM1252x60°11,560,8101,6100K0371.06  on request
K0371.3100X20with sealM1252x60°1960,8101,6100K0371.06  on request
K0371.3100X27with sealM1252x60°26,560,8101,6100K0371.06  on request
K0371.3040X12with sealM1262x60°11,5101101,840K0371.06  on request
K0371.3040X20with sealM1262x60°19101101,840K0371.06  on request
K0371.3040X27with sealM1262x60°26,5101101,840K0371.06  on request
K0371.3075X12with sealM1262x60°11,5101101,875K0371.06  on request
K0371.3075X20with sealM1262x60°19101101,875K0371.06  on request
K0371.3075X27with sealM1262x60°26,5101101,875K0371.06  on request
K0371.3150X12with sealM1262x60°11,5101101,8100K0371.06  on request
K0371.3150X20with sealM1262x60°19101101,8100K0371.06  on request
K0371.3150X27with sealM1262x60°26,5101101,8100K0371.06  on request
K0371.3100X16with sealM18X1,5102,5x60°18161,6163,2100K0371.10  on request
K0371.3100X29with sealM18X1,5102,5x60°31,5161,6163,2100K0371.10  on request
K0371.3100X43with sealM18X1,5102,5x60°45161,6163,2100K0371.10  on request
K0371.3200X16with sealM18X1,5102,5x60°18161,6163,2150K0371.10  on request
K0371.3200X29with sealM18X1,5102,5x60°31,5161,6163,2150K0371.10  on request
K0371.3200X43with sealM18X1,5102,5x60°45161,6163,2150K0371.10  on request
K0371.3300X16with sealM18X1,5102,5x60°18161,6163,2200K0371.10  on request
K0371.3300X29with sealM18X1,5102,5x60°31,5161,6163,2200K0371.10  on request
K0371.3300X43with sealM18X1,5102,5x60°45161,6163,2200K0371.10  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33