Product groups
Spring plungers with slot and ball, steel
K0309

Spring plungers with slot and ball, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.
Version:Black oxidised. Ball hardened.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0309 Spring plungers with slot and ball, steel 180 kB

Drawings (total overview)

Spring plungers with slot and ball, steel

Spring plungers with slot and ball, steel, standard spring force

More information

Drawings

Spring plungers with slot and ball, steel, standard spring force

Item selection/filter

Order No.

DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0309.03M31,570,40,41,53on request
K0309.04M42,590,80,6410on request
K0309.05M53120,90,8611on request
K0309.06M63,51411913on request
K0309.08M85161,51,21530on request
K0309.10M1061921,62040on request
K0309.12M128222,523055on request
K0309.16M1610243,52,565125on request
K0309.20M2012304,52,580160on request

Spring plungers with slot and ball, steel, strong spring force

More information

Drawings

Spring plungers with slot and ball, steel, strong spring force

Item selection/filter

Order No.

DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0309.203M31,570,40,457on request
K0309.204M42,590,80,61222on request
K0309.205M53120,90,81930on request
K0309.206M63,514112840on request
K0309.208M85161,51,24773on request
K0309.210M1061921,666100on request
K0309.212M128222,5266120on request
K0309.216M1610243,52,590180on request
K0309.220M2012304,52,5115240on request

Spring plungers with slot and ball, steel, long version, standard spring force

More information

Drawings

Spring plungers with slot and ball, steel, long version, standard spring force

Item selection/filter

Order No.

DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0309.404M42,5160,80,6410on request
K0309.405M53200,90,8611on request
K0309.406M63,52511913on request
K0309.408M85301,51,21530on request
K0309.410M1063521,62040on request
K0309.412M128402,523055on request
K0309.416M1610453,52,565125on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33