Product groups
Spring plungers with hex socket and flat thrust pin, steel, with thread lock
K1371

Spring plungers with hex socket and flat thrust pin, steel,...

go back

Item description/product images

DescriptionMaterial:Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1371 Spring plungers with hex socket and flat thrust pin, steel, with thread lock 281 kB

Drawings

Spring plungers with hex socket and flat thrust pin, steel, with thread lock
Spring plungers with hex socket and flat thrust pin, steel, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K1371.05M52,42,31870,80,81,56200,120,08K0317.905on request
K1371.06M62,72,52071127200,450,22K0317.906on request
K1371.08M83,532281,41,22,59351,050,37K0317.908on request
K1371.10M10432291,41,639351,30,6K0317.910on request
K1371.12M12642810224125521,3K0317.912on request
K1371.16M167,5532142,52,55451003,93K0317.916on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33