Product groups

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced
DIN 921 pan head screw, steel.
Retaining plate, steel.
Version:Black.
Pan head screw and retaining plate electro zinc-plated.
Note:Magnetic catch for swing and sliding doors. The elongated holes enable flexible positioning on aluminium profiles and panel elements.Drawing reference:
1) Pan head screw
2) Retaining plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1295 Magnetic catches 202 kB

Drawings

Magnetic catches

Item selection/filter

Order No.A

A1BDHH1LL1Retaining
force
F1 N
Retaining
force
F2 N
CounterpartCADAcc.PriceOrder
K1295.17281207,7174,3146281253M4x5 pan head screw on request
K1295.284013013,5286,3201040192010M5x6 pan head screw on request
K1295.284023013,5286,3201040192010M5x6 pan head screw and 14x41x2 retaining plate on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33