Product groups
Clamping levers, plastic with external thread and point, threaded insert black oxidised steel
K0780_E

Clamping levers, plastic with external thread and point,...

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, steel.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780_E Clamping levers, plastic with external thread and point, threaded insert black oxidised steel 270 kB

Drawings

Clamping levers, plastic with external thread and point, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LL1CADAcc.PriceOrder
K0780.51051X20Esteel point1M5101314,5324,54153033,540477,516200,5 on request
K0780.51051X30Esteel point1M5101314,5324,54153033,540477,516300,5 on request
K0780.51051X40Esteel point1M5101314,5324,54153033,540477,516400,5 on request
K0780.51051X50Esteel point1M5101314,5324,54153033,540477,516500,5 on request
K0780.51061X20Esteel point1M6101314,5424,54153033,540477,516200,8 on request
K0780.51061X30Esteel point1M6101314,5424,54153033,540477,516300,8 on request
K0780.51061X40Esteel point1M6101314,5424,54153033,540477,516400,8 on request
K0780.51061X50Esteel point1M6101314,5424,54153033,540477,516500,8 on request
K0780.52061X20Esteel point2M613,51819,5428,56,517,541,545,565759,520200,8 on request
K0780.52061X30Esteel point2M613,51819,5428,56,517,541,545,565759,520300,8 on request
K0780.52061X40Esteel point2M613,51819,5428,56,517,541,545,565759,520400,8 on request
K0780.52061X50Esteel point2M613,51819,5428,56,517,541,545,565759,520500,8 on request
K0780.52061X60Esteel point2M613,51819,5428,56,517,541,545,565759,520600,8 on request
K0780.52081X20Esteel point2M813,51819,55,528,56,517,541,545,565759,520201 on request
K0780.52081X30Esteel point2M813,51819,55,528,56,517,541,545,565759,520301 on request
K0780.52081X40Esteel point2M813,51819,55,528,56,517,541,545,565759,520401 on request
K0780.52081X50Esteel point2M813,51819,55,528,56,517,541,545,565759,520501 on request
K0780.52081X60Esteel point2M813,51819,55,528,56,517,541,545,565759,520601 on request
K0780.52101X20Esteel point2M1013,51819,5728,56,517,541,545,565759,520201,5 on request
K0780.52101X30Esteel point2M1013,51819,5728,56,517,541,545,565759,520301,5 on request
K0780.52101X40Esteel point2M1013,51819,5728,56,517,541,545,565759,520401,5 on request
K0780.52101X50Esteel point2M1013,51819,5728,56,517,541,545,565759,520501,5 on request
K0780.52101X60Esteel point2M1013,51819,5728,56,517,541,545,565759,520601,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33