Product groups
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
K0738

Clamping levers, die-cast zinc, flat with internal thread,...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Stainless steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0738 Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel 196 kB

Drawings

Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0738.2061jet black RAL 9005satin finish2M61213,518,519,128,56,517,829,232,26574,510,120 on request
K0738.2081jet black RAL 9005satin finish2M81213,518,519,128,56,517,829,232,26574,510,120 on request
K0738.3081jet black RAL 9005satin finish3M8141621,222371023,83842809111,722 on request
K0738.3101jet black RAL 9005satin finish3M10141621,222371023,83842809111,722 on request
K0738.206181jet black RAL 9005textured matt2M61213,518,519,128,56,517,829,232,26574,510,120 on request
K0738.208181jet black RAL 9005textured matt2M81213,518,519,128,56,517,829,232,26574,510,120 on request
K0738.308181jet black RAL 9005textured matt3M8141621,222371023,83842809111,722 on request
K0738.310181jet black RAL 9005textured matt3M10141621,222371023,83842809111,722 on request
K0738.206182orange RAL 2004textured matt2M61213,518,519,128,56,517,829,232,26574,510,120 on request
K0738.208182orange RAL 2004textured matt2M81213,518,519,128,56,517,829,232,26574,510,120 on request
K0738.308182orange RAL 2004textured matt3M8141621,222371023,83842809111,722 on request
K0738.310182orange RAL 2004textured matt3M10141621,222371023,83842809111,722 on request
K0738.206184traffic red RAL 3020textured matt2M61213,518,519,128,56,517,829,232,26574,510,120 on request
K0738.208184traffic red RAL 3020textured matt2M81213,518,519,128,56,517,829,232,26574,510,120 on request
K0738.308184traffic red RAL 3020textured matt3M8141621,222371023,83842809111,722 on request
K0738.310184traffic red RAL 3020textured matt3M10141621,222371023,83842809111,722 on request