Product groups
Clamping levers, electropolished stainless steel, with external thread, threaded insert stainless steel
K0121

Clamping levers, electropolished stainless steel, with external...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
All other metal parts stainless steel 1.4305.

Version:Stainless steel grip electropolished.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0121 Clamping levers, stainless steel with external thread, threaded insert stainless steel 273 kB

Drawings

Clamping levers, electropolished stainless steel, with external thread, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
SizeXDD1D2HH1H3H4AA1No. of
teeth
LCADAcc.PriceOrder
K0121.1110X25stainless steel1M1019282040,5126568,5831072425 on request
K0121.1110X30stainless steel1M1019282040,5126568,5831072430 on request
K0121.1110X40stainless steel1M1019282040,5126568,5831072440 on request
K0121.1110X50stainless steel1M1019282040,5126568,5831072450 on request
K0121.1110X60stainless steel1M1019282040,5126568,5831072460 on request
K0121.1112X25stainless steel1M1219282040,5126568,5831072425 on request
K0121.1112X30stainless steel1M1219282040,5126568,5831072430 on request
K0121.1112X40stainless steel1M1219282040,5126568,5831072440 on request
K0121.1112X50stainless steel1M1219282040,5126568,5831072450 on request
K0121.1112X60stainless steel1M1219282040,5126568,5831072460 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33