Product groups
Clamping levers, electropolished stainless steel, with internal thread, threaded insert stainless steel
K0121

Clamping levers, electropolished stainless steel, with internal...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
All other metal parts stainless steel 1.4305.

Version:Stainless steel grip electropolished.
Steel parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0121 Clamping levers, stainless steel with internal thread, threaded insert stainless steel 240 kB

Drawings

Clamping levers, electropolished stainless steel, with internal thread, threaded insert stainless steel

Item selection/filter

Order No.

Main
material
XAA1TDD1D2HH1H3H4No. of
teeth
CADAcc.PriceOrder
K0121.1108stainless steelM8831071719282040,5126568,524 on request
K0121.1110stainless steelM10831071719282040,5126568,524 on request
K0121.1112stainless steelM12831071719282040,5126568,524 on request