Product groups
Clamping levers, die-cast zinc with internal thread, black and silver, threaded insert stainless steel
K0117

Clamping levers, die-cast zinc with internal thread, black and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Stainless steel parts bright.
Note:Standard colours are:
black satin finish, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0117 Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel 206 kB

Drawings

Clamping levers, die-cast zinc with internal thread, black and silver, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Size

XTDD1D2D3HH1H2H3H4AA1No. of
teeth
CADAcc.PriceOrder
K0117.1041black1M4910131410,524,541532,535,5394616 on request
K0117.1051black1M5910131410,524,541532,535,5394616 on request
K0117.1061black1M6910131410,524,541532,535,5394616 on request
K0117.2061black2M61213,51818,515,528,56,516,545,549,5647320 on request
K0117.2081black2M81213,51818,515,528,56,516,545,549,5647320 on request
K0117.3081black3M8141621221737102357,561,5799022 on request
K0117.3101black3M10141621221737102357,561,5799022 on request
K0117.4101black4M10171925261942,5102667729510824 on request
K0117.4121black4M12171925261942,5102667729510824 on request
K0117.5121black5M122323303122491232798411012626 on request
K0117.5161black5M162323303122491232798411012626 on request
K0117.1043silver metallic1M4910131410,524,541532,535,5394616 on request
K0117.1053silver metallic1M5910131410,524,541532,535,5394616 on request
K0117.1063silver metallic1M6910131410,524,541532,535,5394616 on request
K0117.2063silver metallic2M61213,51818,515,528,56,516,545,549,5647320 on request
K0117.2083silver metallic2M81213,51818,515,528,56,516,545,549,5647320 on request
K0117.3083silver metallic3M8141621221737102357,561,5799022 on request
K0117.3103silver metallic3M10141621221737102357,561,5799022 on request
K0117.4103silver metallic4M10171925261942,5102667729510824 on request
K0117.4123silver metallic4M12171925261942,5102667729510824 on request
K0117.5123silver metallic5M122323303122491232798411012626 on request
K0117.5163silver metallic5M162323303122491232798411012626 on request