Product groups
Clamping levers, plastic, non-adjustable with reamed hole, insert blue passivated steel
K0175_PB

Clamping levers, plastic, non-adjustable with reamed hole,...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic.
Steel parts grade 5.8.
Version:Handle black grey, steel parts blue-passivated.Note:Non-adjustable clamping levers can be used for simple applications. Generally, there must be enough space so that the lever can be rotated through 360°.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0175_PB Clamping levers, plastic, non-adjustable with reamed hole, insert blue passivated steel 155 kB

Drawings

Clamping levers, plastic, non-adjustable with reamed hole, insert blue passivated steel

Item selection/filter

Order No.

Thread typeSizeXT1D1D2HH1H3AA1BCADAcc.PriceOrder
K0175.106001reamed hole161013,81417112740478 on request
K0175.208001reamed hole281418,318,5181136,565759 on request
K0175.310001reamed hole3101421,822221445809111 on request
K0175.412001reamed hole4121825,8262617549510813 on request
K0175.516001reamed hole5161830,83131216311012616 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33