Product groups
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg, Form A
K2383_A

Telescopic slides, steel for side mounting, partial extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. Latches in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities specified refer to the maximum value at 10,000 or 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.

Form B:
Additionally with latching in open position.
Advantages:Latches in open and closed positions
Quick frontal release
Light running
Accessory:Steel mounting bracket for telescopic slides K2393Drawing reference:
1) Mounting hole by K2383.10250 and K2383.20250 not provided
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2383_A Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg, Form A 155 kB

Drawings

Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg, Form A

Item selection/filter

Order No.FormForm definitionAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
K2383.10250Alatches in closed positionside mountingstandard35501 piece = 1 pair on request
K2383.10300Alatches in closed positionside mountingstandard35501 piece = 1 pair on request
K2383.10350Alatches in closed positionside mountingstandard35501 piece = 1 pair on request
K2383.10400Alatches in closed positionside mountingstandard35501 piece = 1 pair on request
K2383.10450Alatches in closed positionside mountingstandard35481 piece = 1 pair on request
K2383.10500Alatches in closed positionside mountingstandard34451 piece = 1 pair on request
K2383.10550Alatches in closed positionside mountingstandard33421 piece = 1 pair on request
K2383.10600Alatches in closed positionside mountingstandard32401 piece = 1 pair on request
K2383.10650Alatches in closed positionside mountingstandard31371 piece = 1 pair on request
K2383.10700Alatches in closed positionside mountingstandard30351 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8A9A10BHTravel
S
LAccessories KIPPCADAcc.PriceOrder
K2383.1025035----96----19212,735163250- on request
K2383.1030035224---96----24212,735205300- on request
K2383.1035035224---128----29212,735260350- on request
K2383.1040035224-320-128----34212,735281400K2393.0397 on request
K2383.1045035224-352-128224---39212,735331450K2393.0447 on request
K2383.1050035224-416-128224---44212,735376500K2393.0497 on request
K2383.1055035224352-480128224320--49212,735415550- on request
K2383.1060035224352480-128224320--54212,735451600- on request
K2383.1065035224352544-12822432041654459212,735488650- on request
K2383.1070035224352544-128224288416-64212,735526700- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33