Product groups
Telescopic slides, steel for surface mounting, partial extension both sides, load capacity up to 35 kg
K2379

Telescopic slides, steel for surface mounting, partial...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Note:On telescopic slides with partial extension both sides, the travel is less than the installed length. These are a low-cost solution for guiding drawers or similar items with little friction and high lateral stability. Latches in the middle position. The side fasteners on the inner rail are replaced by support brackets. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Pulls out in both directions
Light running
Precise guidance for high lateral stability
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2379 Telescopic slides, steel for surface mounting, partial extension both sides, load capacity up to 35 kg 127 kB

Drawings

Telescopic slides, steel for surface mounting, partial extension both sides, load capacity up to 35 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K2379.0305surface mountingstandard351 piece = 1 pair on request
K2379.0356surface mountingstandard351 piece = 1 pair on request
K2379.0406surface mountingstandard351 piece = 1 pair on request
K2379.0457surface mountingstandard351 piece = 1 pair on request
K2379.0508surface mountingstandard321 piece = 1 pair on request
K2379.0558surface mountingstandard311 piece = 1 pair on request
K2379.0610surface mountingstandard291 piece = 1 pair on request
K2379.0660surface mountingstandard271 piece = 1 pair on request
K2379.0711surface mountingstandard241 piece = 1 pair on request
Order No.A

A1A2A3A4A5BHTravel
S
LCADAcc.PriceOrder
K2379.030528,9111-136,4247,7276,19,535,3221,5305 on request
K2379.035629,1111-187,2298,5326,99,535,3272,3356 on request
K2379.040628,3111-136,4349,3377,79,535,3297,7406 on request
K2379.045728,5111199,9288,8400,1428,59,535,3323,1457 on request
K2379.050828,7111225,3339,6450,9479,39,535,3373,9508 on request
K2379.055827,9111250,7390,4501,7530,19,535,3399,3558 on request
K2379.061029,1111276,1441,2552,5580,99,535,3424,7610 on request
K2379.066028,3111301,5492603,3631,79,535,3475,5660 on request
K2379.071128,5111326,9542,8654,1682,59,535,3500,9711 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33