Product groups
Telescopic slides, steelfor surface mounting, over-extension, load capacity up to 60 kg
K1579

Telescopic slides, steel for surface mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel and plastic.
Balls C-steel.
Version:Slides electro zinc-plated and trivalent blue passivated.
Balls hardened.
Note for ordering:Supplied in pairsNote:On telescopic slides with over-extension, the travel is greater than the installed length. Interlocking in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.
Note:The load capacity of all telescopic slides is tested to DIN EN 15338 Level 1.Special features:
RoHS

Drawings

Telescopic slides, steelfor surface mounting, over-extension, load capacity up to 60 kg

Item selection/filter

Order No.AA1A2A3A4A5A6A7B

HLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K1579.03503512896---3528312,75035038860 on request
K1579.0400351289696--3533312,75040043860 on request
K1579.04503512896128--3538312,75045048860 on request
K1579.0500351289612864-3543312,75050053860 on request
K1579.0550351289612864323548312,75055058860 on request
K1579.0600351289612896323553312,75060063860 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33