Product groups
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg
K2381

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.

Form A:
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacities specified are based on the maximum value by 80,000 cycles.

Form B:
The telescopic slides slide automatically and almost soundlessly out with just a light push. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Form C:
Latches in open and closed positions. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.

Form D:
Latches in closed position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Form E:
The self-retraction function enables the slides to slide automatically into the closed position.The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Temperature range:Form A:
+10 °C to +40 °C.

Form B:
-20 °C to +70 °C.

Form C:
-20 °C to +70 °C.

Form D:
-20 °C to +70 °C.
Advantages:Soft close
Push to open
Self-retracting
Latches in open and closed positions
Quick frontal release
Accessory:Steel mounting bracket for telescopic slides K2393Drawing reference:
Form B:
1) Mounting hole for K2381.2040022, K2381.2050022,
K2381.2060022, K2381.2040035, K2381.2050035 and K2381.2060035 not provided

Form C:
1) Mounting hole for K2381.30600, K2381.30650 and K2381.30700 provided
2) Mounting hole for K2381.30250 not provided

Form D:
1) Mounting hole for K2381.40148, K2381.40199
and K2381.40250 not provided
2) Mounting hole for K2381.40600, K2381.40650
and K2381.40700 provided
3) Mounting hole for K2381.30600 and K2381.30650 not provided

Form E:
1) Mounting hole for K2381.5040027, K2381.5050027, K2381.5040041 and K2381.5050041 not provided
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2381 Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg 329 kB

Drawings (total overview)

Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form A

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form A

Item selection/filter

Order No.FormForm definitionAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
K2381.10350ASoft closeside mountingstandard431 piece = 1 pair on request
K2381.10400ASoft closeside mountingstandard441 piece = 1 pair on request
K2381.10450ASoft closeside mountingstandard451 piece = 1 pair on request
K2381.10500ASoft closeside mountingstandard451 piece = 1 pair on request
K2381.10550ASoft closeside mountingstandard451 piece = 1 pair on request
K2381.10600ASoft closeside mountingstandard451 piece = 1 pair on request
K2381.10650ASoft closeside mountingstandard441 piece = 1 pair on request
K2381.10700ASoft closeside mountingstandard431 piece = 1 pair on request
Order No.A

A1A2A3A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
K2381.1035035,1128-----25912,745,7310350 on request
K2381.1040035,1128224--288--12,745,7406400 on request
K2381.1045035,1128224-----12,745,7457450 on request
K2381.1050035,1128224320---40912,745,7508500 on request
K2381.1055035,1128224352--416-12,745,7559550 on request
K2381.1060035,1128224352224--50912,745,7610600 on request
K2381.1065035,1128224352224-544-12,745,7660650 on request
K2381.1070035,112822435222428854460912,745,7711700 on request

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form B

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form B

Item selection/filter

Order No.FormForm definitionActivating force
N
AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
K2381.2030022BPush to open22side mountingstandard421 piece = 1 pair on request
K2381.2035022BPush to open22side mountingstandard431 piece = 1 pair on request
K2381.2040022BPush to open22side mountingstandard441 piece = 1 pair on request
K2381.2045022BPush to open22side mountingstandard451 piece = 1 pair on request
K2381.2050022BPush to open22side mountingstandard451 piece = 1 pair on request
K2381.2055022BPush to open22side mountingstandard451 piece = 1 pair on request
K2381.2060022BPush to open22side mountingstandard451 piece = 1 pair on request
K2381.2065022BPush to open22side mountingstandard441 piece = 1 pair on request
K2381.2070022BPush to open22side mountingstandard431 piece = 1 pair on request
K2381.2030035BPush to open35side mountingstandard421 piece = 1 pair on request
K2381.2035035BPush to open35side mountingstandard431 piece = 1 pair on request
K2381.2040035BPush to open35side mountingstandard441 piece = 1 pair on request
K2381.2045035BPush to open35side mountingstandard451 piece = 1 pair on request
K2381.2050035BPush to open35side mountingstandard451 piece = 1 pair on request
K2381.2055035BPush to open35side mountingstandard451 piece = 1 pair on request
K2381.2060035BPush to open35side mountingstandard451 piece = 1 pair on request
K2381.2065035BPush to open35side mountingstandard441 piece = 1 pair on request
K2381.2070035BPush to open35side mountingstandard431 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
K2381.203002235-------19212,745,7305300 on request
K2381.203502235224--128---24212,745,7356350 on request
K2381.204002235224288-128---29212,745,7406400 on request
K2381.204502235224320-128-320-34212,745,7457450 on request
K2381.205002235224384-128-320-39212,745,7508500 on request
K2381.205502235224416-128224416-44212,745,7559550 on request
K2381.206002235224352480128224416-49212,745,7610600 on request
K2381.20650223522435251212822441651254212,745,7660650 on request
K2381.20700223522435254412822441651259212,745,7711700 on request
K2381.203003535-------19212,745,7305300 on request
K2381.203503535224--128---24212,745,7356350 on request
K2381.204003535224288-128---29212,745,7406400 on request
K2381.204503535224320-128-320-34212,745,7457450 on request
K2381.205003535224384-128-320-39212,745,7508500 on request
K2381.205503535224416-128224416-44212,745,7559550 on request
K2381.206003535224352480128224416-49212,745,7610600 on request
K2381.20650353522435251212822441651254212,745,7660650 on request
K2381.20700353522435254412822441651259212,745,7711700 on request

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form C

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form C

Item selection/filter

Order No.FormForm definitionAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
K2381.30250Clatches in closed and open positionsside mountingstandard41471 piece = 1 pair on request
K2381.30300Clatches in closed and open positionsside mountingstandard42481 piece = 1 pair on request
K2381.30350Clatches in closed and open positionsside mountingstandard43491 piece = 1 pair on request
K2381.30400Clatches in closed and open positionsside mountingstandard44501 piece = 1 pair on request
K2381.30450Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair on request
K2381.30500Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair on request
K2381.30550Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair on request
K2381.30600Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair on request
K2381.30650Clatches in closed and open positionsside mountingstandard44491 piece = 1 pair on request
K2381.30700Clatches in closed and open positionsside mountingstandard43481 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8A9A10A11BHTravel
S
LAccessories KIPPCADAcc.PriceOrder
K2381.3025035-160---96----19212,745,7243250- on request
K2381.3030035-224---96----24212,745,7305300- on request
K2381.3035035128224---128----29212,745,7356350K2393.0347 on request
K2381.3040035128224320--128----34212,745,7406400K2393.0397 on request
K2381.3045035128-352--128--320-39212,745,7457450K2393.0447 on request
K2381.3050035128-416--128--320-44212,745,7508500K2393.0497 on request
K2381.3055035128-352-480128--32041649212,745,7559550- on request
K2381.3060035128224352480-128224-416-54212,745,7610600- on request
K2381.3065035128224352544-128224-41654459212,745,7660650- on request
K2381.3070035128224352544-12822428841654464212,745,7711700- on request

Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form D

More information

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form D

Item selection/filter

Order No.FormForm definitionAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
K2381.40148Dlatches in closed positionside mountingstandard451 piece = 1 pair on request
K2381.40199Dlatches in closed positionside mountingstandard461 piece = 1 pair on request
K2381.40250Dlatches in closed positionside mountingstandard471 piece = 1 pair on request
K2381.40300Dlatches in closed positionside mountingstandard481 piece = 1 pair on request
K2381.40350Dlatches in closed positionside mountingstandard491 piece = 1 pair on request
K2381.40400Dlatches in closed positionside mountingstandard501 piece = 1 pair on request
K2381.40450Dlatches in closed positionside mountingstandard501 piece = 1 pair on request
K2381.40500Dlatches in closed positionside mountingstandard501 piece = 1 pair on request
K2381.40550Dlatches in closed positionside mountingstandard501 piece = 1 pair on request
K2381.40600Dlatches in closed positionside mountingstandard501 piece = 1 pair on request
K2381.40650Dlatches in closed positionside mountingstandard491 piece = 1 pair on request
K2381.40700Dlatches in closed positionside mountingstandard491 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8A9A10A11A12BHTravel
S
LAccessories KIPPCADAcc.PriceOrder
K2381.401483577,2----------9612,745,7138148- on request
K2381.4019935128----60,5128----14112,745,7203199- on request
K2381.4025035128----60,596----19212,745,7354250- on request
K2381.4030035128224---60,596----24212,745,7305300- on request
K2381.4035035128224---60,5128----29212,745,7356350K2393.0347 on request
K2381.4040035128224320--60,5128----34212,745,7406400K2393.0397 on request
K2381.4045035128224352--60,5128--320-39212,745,7457450K2393.0447 on request
K2381.4050035128224416--60,5128--320-44212,745,7508500- on request
K2381.405503512822435244848060,5128--32041649212,745,7559550- on request
K2381.4060035128224352480-60,5128224-416-54212,745,7610600- on request
K2381.4065035128224352544-60,5128224-41654459212,745,7660650- on request
K2381.4070035128224352544-60,512822428841654464212,745,7711700- on request

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form E

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form E

Item selection/filter

Order No.FormForm definitionAssemblyProduct typeClose/open force
N per rail
Load capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
K2381.5030027Eself-retractionside mountingstandard14-2742481 piece = 1 pair on request
K2381.5035027Eself-retractionside mountingstandard14-2743491 piece = 1 pair on request
K2381.5040027Eself-retractionside mountingstandard14-2744501 piece = 1 pair on request
K2381.5045027Eself-retractionside mountingstandard14-2745501 piece = 1 pair on request
K2381.5050027Eself-retractionside mountingstandard14-2745501 piece = 1 pair on request
K2381.5055027Eself-retractionside mountingstandard14-2745501 piece = 1 pair on request
K2381.5060027Eself-retractionside mountingstandard14-2745501 piece = 1 pair on request
K2381.5065027Eself-retractionside mountingstandard14-2744491 piece = 1 pair on request
K2381.5030041Eself-retractionside mountingstandard27-4142481 piece = 1 pair on request
K2381.5035041Eself-retractionside mountingstandard27-4143491 piece = 1 pair on request
K2381.5040041Eself-retractionside mountingstandard27-4144501 piece = 1 pair on request
K2381.5045041Eself-retractionside mountingstandard27-4145501 piece = 1 pair on request
K2381.5050041Eself-retractionside mountingstandard27-4145501 piece = 1 pair on request
K2381.5055041Eself-retractionside mountingstandard27-4145501 piece = 1 pair on request
K2381.5060041Eself-retractionside mountingstandard27-4145501 piece = 1 pair on request
K2381.5065041Eself-retractionside mountingstandard27-4144491 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LAccessories KIPPCADAcc.PriceOrder
K2381.503002735-------23112,745,7286300- on request
K2381.503502735224--128---28112,745,7356350K2393.0347 on request
K2381.504002735224288-128---33112,745,7406400K2393.0397 on request
K2381.504502735224320-128-320-38112,745,7457450K2393.0447 on request
K2381.505002735224384-128---43112,745,7508500K2393.0447 on request
K2381.505502735224416-128-416-48112,745,7559550- on request
K2381.506002735224352480128224416-53112,745,7610600- on request
K2381.50650273522435251212822441654458112,745,7660650- on request
K2381.503004135-------23112,745,7286300- on request
K2381.503504135224--128---28112,745,7356350K2393.0347 on request
K2381.504004135224288-128---33112,745,7406400K2393.0397 on request
K2381.504504135224320-128-320-38112,745,7457450K2393.0447 on request
K2381.505004135224384-128---43112,745,7508500K2393.0447 on request
K2381.505504135224416-128-416-48112,745,7559550- on request
K2381.506004135224352480128224416-53112,745,7610600- on request
K2381.50650413522435251212822441654458112,745,7660650- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33