Product groups
Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg
K2392

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 10,000 cycles.

Not suitable for horizontal mounting.

Suitable for a slide spacing up to 1,000 mm.
Advantages:Quick frontal release
Light running
Precise guidance for high lateral stability
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2392 Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg 135 kB

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K2392.0305side mountingstandard901 piece = 1 pair on request
K2392.0356side mountingstandard901 piece = 1 pair on request
K2392.0406side mountingstandard1001 piece = 1 pair on request
K2392.0457side mountingstandard1101 piece = 1 pair on request
K2392.0508side mountingstandard1241 piece = 1 pair on request
K2392.0559side mountingstandard1101 piece = 1 pair on request
K2392.0610side mountingstandard1001 piece = 1 pair on request
K2392.0660side mountingstandard921 piece = 1 pair on request
K2392.0711side mountingstandard831 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8A11BHTravel
S
LCADAcc.PriceOrder
K2392.030546,4-135,4179,1204,5229,9--228,6225,519,153,1305305 on request
K2392.035646,4-186,2229,9255,3280,7--279,4276,619,153,1356356 on request
K2392.040646,4-237280,7306,1331,5-257,3330,2327,119,153,1406406 on request
K2392.045746,4-287,8331,5356,9382,3-308,1381377,919,153,1457457 on request
K2392.050846,4215,9338,6382,3407,7433,1203,2358,9431,8428,719,153,1508508 on request
K2392.055946,4241,3389,4433,1458,5483,9228,6409,7482,6479,519,153,1559559 on request
K2392.061046,4266,7440,2483,9509,3534,7254460,5533,4530,319,153,1610610 on request
K2392.066046,4292,1491534,7560,1585,5279,4511,3584,2581,119,153,1660660 on request
K2392.071146,4317,5541,8585,5610,9636,3304,8562,1635631,919,153,1711711 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33