Product groups
Telescopic slides, steelfor slot mounting, over-extension, load capacity up to 20 kg
K1568

Telescopic slides, steel for slot mounting, over-extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel and plastic.
Balls C-steel.
Version:Slides electro zinc-plated.
Balls hardened.
Note for ordering:Supplied in pairsNote:On slot-mounted telescopic slides with partial extension, the travel is shorter than the installed length. These are a low-cost solution for guiding drawers or similar items with little friction and high lateral stability. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.Note:The load capacity of all telescopic slides is tested to DIN EN 15338 Level 1.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1568 Telescopic slides, steelfor slot mounting, over-extension, load capacity up to 20 kg 177 kB
 Quality criteria Telescopic slides 109 kB
 Overview of items telescopic slides 41,5 kB

Drawings

Telescopic slides, steelfor slot mounting, over-extension, load capacity up to 20 kg

Item selection/filter

Order No.A

A1A2A3BHLL1Travel
S
T = slot depthLoading
per pair
kg
Drawer depth
from - to
CADAcc.PriceOrder
K1568.0197361923216519,4271972462746-720200 - 310 on request
K1568.0303362563227119,4273033103346-720310 - 450 on request
K1568.0328362563229619,4273283103656-720450 - 550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33