Product groups
Telescopic slides, steelfor surface mounting, full extension, load capacity up to 35 kg
K1573

Telescopic slides, steel for surface mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel and plastic.
Balls C-steel.
Version:Slides electro zinc-plated and trivalent blue passivated.
Balls hardened.
Note for ordering:Supplied in pairsNote:On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. Interlocking in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The side screw fittings on the inner rail are replaced by support brackets.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities specified refer to the maximum value for 50,000 cycles.
Note:The load capacity of all telescopic slides is tested to DIN EN 15338 Level 2.Special features:
RoHS

Drawings

Telescopic slides, steelfor surface mounting, full extension, load capacity up to 35 kg

Item selection/filter

Order No.AA1A2A3A4A5A6B

HLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K1573.030035128---3523012,74630030035 on request
K1573.03503512864--3528012,74635035035 on request
K1573.04003512864--3531512,74640040035 on request
K1573.04503512896--3536512,74645045035 on request
K1573.0500351289664-3541512,74650050035 on request
K1573.05503512896128-3546512,74655055035 on request
K1573.06003512896160-3551512,74660060035 on request
K1573.06503512896128963556512,74665065035 on request
K1573.069035128961281283561512,74669069035 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33